SNAS734F July 2017 – January 2024 CDCI6214
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Reference 25 MHz crystal with Doubler to VCO 2.4 GHz | HCSL output with 50 Ω onboard termination to balun into 5052A Signal Source Analyzer | Integrated RMS Jitter from 10 kHz to 40 MHz 370 fs at 3.3 V, room temperature |
PSA=4, PSB=6 | C1 = PSA/4, C2 = PSA/4 and 30 PSA cycles delayed | C3 = PSB/4, C4 = PSB/4 and 30 PSA cycles delayed |