SCAS951 April 2017 CDCS504-Q1
PRODUCTION DATA.
NOTE
Information in the following applications sections is not part of the TI component specification, and TI does not warrant its accuracy or completeness. TI’s customers are responsible for determining suitability of components for their purposes. Customers should validate and test their design implementation to confirm system functionality.
The CDCS504-Q1 is a clock buffer or multiplier for automotive amplifiers and infotainment. It is fit for the TAS6424-Q1, a four-channel, class-D, digital-input audio-amplifier, when the applications are without available MCLK. See Figure 6 for more details.
The CDCS504-Q1 is supplied with a single-power 3.3 V. The device supports minimum input frequency to 2 MHz. For maximum input frequency, it is 32 MHz in ×1 mode, and 27 MHz in ×4 mode. The input clock is LVCMOS type and should satisfy requirements in the Recommended Operating Conditions.
In some applications, the clock input for CDCS504-Q1 is not always presented. In case there is an unexpected clock output without clock input, TI recommends setting OE pin to low. When it gets clock input ready, set OE pin to high to get expected clock output. If the other application presents continuous clock input for CDCS504-Q1, the OE pin could be floated, internal pullup brings output enable, or an external pullup circuits could be used fixedly.
Click here to create a custom design using the CDCS504-Q1 device with the WEBENCH® Power Designer.
The WEBENCH Power Designer provides a customized schematic along with a list of materials with real-time pricing and component availability.
In most cases, these actions are available:
Get more information about WEBENCH tools at www.ti.com/WEBENCH.
X1 mode, 8-MHz input, 8-MHz output, VDD = 3.3 V |
X4 mode, 27.5-MHz input, 110-MHz output, VDD = 3.3 V |