SCAS928D May 2012 – April 2019 CDCUN1208LP
PRODUCTION DATA.
PARAMETER | DEVICE SETTINGS (See Table 1)(1) | TEST
CONFIGURATION |
DESCRIPTION | MAX CURRENT
VDD= 1.8V fOUT = fin = 100 MHz |
MAX CURRENT
VDD = 3.3V fOUT = fin = 100MHz |
UNIT | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
MODE | OE | ERC | OTTP | INSEL | ITTP | PD Bit | ||||||
IPD1.8,3.3 | L or H | L | X | X | X | L | H | Host configuration mode
(see Host Configuration Mode) |
Device power down | 3 | 4 | mA |
ICORE1.8,3.3 | O | L | X | X | X | L | X | Figure 25a,b,c | Device outputs off | 26 | 35 | mA |
IHCSL1.8,3.3 | O | H | O | H | L | O | X | Figure 25a | HCSL buffer current consumption(2) | 23 | 23 | mA |
ILVDS1.8,3.3 | O | H | O | L | L | O | X | Figure 25b | LVDS buffer current consumption(2) | 9 | 9 | mA |
ILVCMOS1.8,3.3 | O | H | O | O | L | O | X | Figure 25c | LVCMOS buffer current consumption (one side)(2) | 8 | 11 | mA |
IDEV-HCSL1.8,3.3 | O | H | O | H | L | O | X | Figure 25a | Device current consumption – HCSL mode | 200 | 200 | mA |
IDEV-LVDS1.8,3.3 | O | H | O | L | L | O | X | Figure 25b | Device current consumption – LVDS mode | 80 | 90 | mA |
IDEV-LVCMOS1.8,3.3 | O | H | O | O | L | O | X | Figure 25c | Device current consumption – LVCMOS mode | 130 | 210 | mA |