SLPS562C April 2016 – February 2022 CSD17382F4
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
TA = 25°C (unless otherwise stated)
ID = 0.5 A | VDS = 15 V | ||
ID = 250 µA | ||
ID = 0.5 A | ||
Single Pulse, Typ RθJA = 245°C/W (min Cu) | ||||
Typical RθJA = 245°C/W (min Cu) | ||
VDS = 5 V | ||