SLPS562C April   2016  – February 2022 CSD17382F4

PRODUCTION DATA  

  1. 1Features
  2. 2Applications
  3. 3Description
  4. 4Revision History
  5. 5Specifications
    1. 5.1 Electrical Characteristics
    2. 5.2 Thermal Information
    3. 5.3 Typical MOSFET Characteristics
  6. 6Device and Documentation Support
    1. 6.1 Support Resources
    2. 6.2 Receiving Notification of Documentation Updates
    3. 6.3 Trademarks
    4. 6.4 Electrostatic Discharge Caution
    5. 6.5 Glossary
  7. 7Mechanical, Packaging, and Orderable Information
    1. 7.1 Mechanical Dimensions
    2. 7.2 Recommended Minimum PCB Layout
    3. 7.3 Recommended Stencil Pattern
    4. 7.4 CSD17382F4 Embossed Carrier Tape Dimensions

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • YJC|3
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Description

This 30-V, 54-mΩ, N-Channel FemtoFET™ MOSFET technology is designed and optimized to minimize the footprint in many handheld and mobile applications. This technology is capable of replacing standard small signal MOSFETs while providing at least a 60% reduction in footprint size.

Typical Part Dimensions

Product Summary
TA = 25°C TYPICAL VALUE UNIT
VDS Drain-to-Source Voltage 30 V
Qg Gate Charge Total (4.5 V) 2.1 nC
Qgd Gate Charge Gate-to-Drain 0.63 nC
RDS(on) Drain-to-Source On-Resistance VGS = 1.8 V 110 mΩ
VGS = 2.5 V 67 mΩ
VGS = 4.5 V 56 mΩ
VGS = 8.0 V 54 mΩ
VGS(th) Threshold Voltage 0.9 V

Device Information
DEVICE(1)QTYMEDIAPACKAGESHIP
CSD17382F430007-Inch ReelFemto (0402) 1.0-mm × 0.6-mm SMD Lead LessTape and Reel
CSD17382F4T250
For all available packages, see the orderable addendum at the end of the data sheet.
Absolute Maximum Ratings
TA = 25°CVALUEUNIT
VDSDrain-to-Source Voltage30V
VGSGate-to-Source Voltage10V
IDContinuous Drain Current(1)2.3A
IDMPulsed Drain Current(2)14.8A
PDPower Dissipation(1)500mW
ESD RatingHuman Body Model (HBM)3000V
Charged Device Model (CDM)2000V
TJ,
Tstg
Operating Junction,
Storage Temperature
–55 to 150°C
EASAvalanche Energy, Single Pulse ID = 6.5 A,
L = 0.1 mH, RG = 25 Ω
2.1mJ
Typical RθJA = 245°C/W on 1-in2 (6.45-cm2), 2-oz.
(0.071-mm) thick Cu pad on a 0.06-in (1.52-mm) thick FR4 PCB.
Pulse duration ≤100 μs, duty cycle ≤1%.
GUID-DB0156AA-978E-492D-A7DA-BDD9E2D49FE0-low.gif Top View