DLPS123C february 2019 – july 2023 DLP2010
PRODUCTION DATA
The DLP2010 digital micromirror device (DMD) is a digitally controlled micro-opto-electromechanical system (MOEMS) spatial light modulator (SLM). When coupled to an appropriate optical system, this DMD is capable of displaying images, video, and patterns. This device is a component of the chipset that includes the DLP2010 DMD, DLPC3430 or DLPC3435 controller and DLPA200x/ DLPA3000 PMIC/LED driver. The compact physical size of this DMD can be used in portable equipment where small form factor and low power is important. The compact package compliments the small size of the LEDs for space-constrained light engines.
PART NUMBER(1) | PACKAGE | BODY SIZE (NOM) |
---|---|---|
DLP2010 | FQJ (40) | 15.9 mm × 5.3 mm |