DLPS201D August 2020 – March 2024 DLPC230S-Q1 , DLPC231S-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The DLPC23xS-Q1 is designed to support projection-based automotive applications such as head-up display (HUD) and high resolution headlight.
This DLP® Products chipset consists of three components—the Digital Micromirror Device (DMD), the DLPC23xS-Q1, and the TPS99000S-Q1. The DMD (DLP5530S-Q1 or DLP462xS-Q1) is a light modulator consisting of tiny mirrors that are used to form and project images. The DLPC23xS-Q1 is a controller for the DMD; it formats incoming video sources and controls the timing of the DMD illumination sources and the DMD to display the incoming video source. The TPS99000S-Q1 is a controller for the illumination sources (LEDs or lasers) and a management IC for the entire chipset. In conjunction, the DLPC23xS-Q1 and the TPS99000S-Q1 can also be used for system-level monitoring, diagnostics, and failure detection features.