DLPS201D August 2020 – March 2024 DLPC230S-Q1 , DLPC231S-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Marking Definitions:
Line 1: | TI Part Number: Production |
DLPC230
= Device ID blank or A, B, C ... = Part Revision Blank or S = Functional Safety T = Temperature –40°C to +105°C ambient operating temperature ZDQ = Package designator R = Tape & Reel, blank = tray Q1 = Automotive qualified |
Line 2: | Vendor Lot and Fab Information |
XXXXX = Fab lot number -XX = Fab Sublot X (last X) = Assembly Sublot The Fab is UMC12A. As such, the first character of the lot number is K |
Line 3: | Vendor Year and Week code |
YY
= Year WW = Week Example, 1614 - parts built the 14th week of 2016 |