DLPS156E january 2019 – april 2023 DLPC3436
PRODUCTION DATA
For connecting together the DLP230NP/NPSE (.23 Full HD) DMD, DLPC34x6 controller, XC7Z020-1CLG484I4493 FPGA, and DLPAxxxx PMIC/LED Driver, see the reference design schematic and board layout on the DLPC3436 and DLPC3426 product page. When a circuit board layout is created from this schematic, a small circuit board is possible. Follow the layout guidelines to design a reliable projector.
It is typical for an optical engine manufacturer to supply the optical engine that includes the LED packages and a mounted DMD. These manufacturers specialize in designing optics for DLP projectors. There exists production-ready optical modules, optical module manufacturers, and design houses.