DLPS029F April 2013 – May 2019 DLPC350
PRODUCTION DATA.
Table 5 lists the typical current and power consumption of the individual supplies.
Normal mode refers to operation during full functionality, active product operation. Typical values correspond to power dissipated on nominal process devices operating at nominal voltage and 70°C junction temperature (approximately 25°C ambient) displaying typical video-graphics content from a high frequency source. Maximum values correspond to power dissipated on fast process devices operating at high voltage and 105°C junction temperature (approximately 55°C ambient) displaying typical video-graphics content from a high-frequency source. The increased power dissipation observed on fast process devices operated at maximum recommended temperatures is primarily a result of increased leakage current. Maximum power values are estimates and may not reflect the actual final power consumption of the device.
PARAMETER | TEST CONDITIONS | MIN | NOM | MAX | UNIT | |
---|---|---|---|---|---|---|
ICC12 | Supply voltage, 1.2-V core power | Normal Mode | 600 | 1020 | mA | |
ICC19_DMD | Supply voltage, 1.9-V I/O power (DMD LPDDR) | Normal Mode | 30 | 50 | mA | |
ICC33 | Supply voltage, 3.3-V (I/O) power | Normal Mode | 40 | 70 | mA | |
ICC12_FPD | FPD-Link LVDS interface supply voltage, 1.2-V power | Normal Mode | 60 | 100 | mA | |
ICC33_FPD | FPD-Link LVDS interface supply voltage, 3.3-V power | Normal Mode | 50 | 85 | mA | |
ICC12_PLLD | Supply voltage, PLL digital power (1.2 V) | Normal Mode | 9 | 15 | mA | |
ICC12_PLLM | Supply voltage, master clock generator PLL digital power (1.2 V) | Normal Mode | 9 | 15 | mA | |
ICC18_PLLD | Supply voltage, PLL analog power (1.8 V) | Normal Mode | 10 | 15 | mA | |
ICC18_PLLM | Supply voltage, master clock generator PLL analog power (1.8 V) | Normal Mode | 10 | 15 | mA | |
Total Power | Normal Mode | 1225 | 2200 | mW |