SNLS505G july   2016  – august 2023 DP83822H , DP83822HF , DP83822I , DP83822IF

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Revision History
  6. Device Comparison Table
  7. Pin Configuration and Functions
  8. Specifications
    1. 7.1  Absolute Maximum Ratings
    2. 7.2  ESD Ratings
    3. 7.3  Recommended Operating Conditions
    4. 7.4  Thermal Information
    5. 7.5  Electrical Characteristics
    6. 7.6  Timing Requirements, Power-Up Timing
    7. 7.7  Timing Requirements, Power-Up With Unstable XI Clock
    8. 7.8  Timing Requirements, Reset Timing
    9. 7.9  Timing Requirements, Serial Management Timing
    10. 7.10 Timing Requirements, 100 Mbps MII Transmit Timing
    11. 7.11 Timing Requirements, 100 Mbps MII Receive Timing
    12. 7.12 Timing Requirements, 10 Mbps MII Transmit Timing
    13. 7.13 Timing Requirements, 10 Mbps MII Receive Timing
    14. 7.14 Timing Requirements, RMII Transmit Timing
    15. 7.15 Timing Requirements, RMII Receive Timing
    16. 7.16 Timing Requirements, RGMII
    17. 7.17 Normal Link Pulse Timing
    18. 7.18 Auto-Negotiation Fast Link Pulse (FLP) Timing
    19. 7.19 10BASE-Te Jabber Timing
    20. 7.20 100BASE-TX Transmit Latency Timing
    21. 7.21 100BASE-TX Receive Latency Timing
    22. 7.22 Timing Diagrams
    23. 7.23 Typical Characteristics
  9. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Energy Efficient Ethernet
        1. 8.3.1.1 EEE Overview
        2. 8.3.1.2 EEE Negotiation
      2. 8.3.2 Wake-on-LAN Packet Detection
        1. 8.3.2.1 Magic Packet Structure
        2. 8.3.2.2 Magic Packet Example
        3. 8.3.2.3 Wake-on-LAN Configuration and Status
      3. 8.3.3 Start of Frame Detect for IEEE 1588 Time Stamp
      4. 8.3.4 Clock Output
    4. 8.4 Device Functional Modes
      1. 8.4.1  MAC Interfaces
        1. 8.4.1.1 Media Independent Interface (MII)
        2. 8.4.1.2 Reduced Media Independent Interface (RMII)
        3. 8.4.1.3 Reduced Gigabit Media Independent Interface (RGMII)
      2. 8.4.2  Serial Management Interface
        1. 8.4.2.1 Extended Register Space Access
        2. 8.4.2.2 Write Address Operation
        3. 8.4.2.3 Read Address Operation
        4. 8.4.2.4 Write (No Post Increment) Operation
        5. 8.4.2.5 Read (No Post Increment) Operation
        6. 8.4.2.6 Write (Post Increment) Operation
        7. 8.4.2.7 Read (Post Increment) Operation
        8. 8.4.2.8 Example Write Operation (No Post Increment)
        9. 8.4.2.9 Example Read Operation (No Post Increment)
      3. 8.4.3  100BASE-TX
        1. 8.4.3.1 100BASE-TX Transmitter
          1. 8.4.3.1.1 Code-Group Encoding and Injection
          2. 8.4.3.1.2 Scrambler
          3. 8.4.3.1.3 NRZ to NRZI Encoder
          4. 8.4.3.1.4 Binary to MLT-3 Converter
        2. 8.4.3.2 100BASE-TX Receiver
      4. 8.4.4  100BASE-FX
        1. 8.4.4.1 100BASE-FX Transmit
        2. 8.4.4.2 100BASE-FX Receive
      5. 8.4.5  10BASE-Te
        1. 8.4.5.1 Squelch
        2. 8.4.5.2 Normal Link Pulse Detection and Generation
        3. 8.4.5.3 Jabber
        4. 8.4.5.4 Active Link Polarity Detection and Correction
      6. 8.4.6  Auto-Negotiation (Speed / Duplex Selection)
      7. 8.4.7  Auto-MDIX Resolution
      8. 8.4.8  Loopback Modes
        1. 8.4.8.1 Near-End Loopback
        2. 8.4.8.2 MII Loopback
        3. 8.4.8.3 PCS Loopback
        4. 8.4.8.4 Digital Loopback
        5. 8.4.8.5 Analog Loopback
        6. 8.4.8.6 Far-End (Reverse) Loopback
      9. 8.4.9  BIST Configurations
      10. 8.4.10 Cable Diagnostics
        1. 8.4.10.1 TDR
      11. 8.4.11 Fast Link Down Functionality
    5. 8.5 Programming
      1. 8.5.1 Hardware Bootstrap Configurations
      2. 8.5.2 LED Configuration
      3. 8.5.3 PHY Address Configuration
    6. 8.6 Register Maps
  10. Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Applications
      1. 9.2.1 TPI Network Circuit
        1. 9.2.1.1 Design Requirements
        2. 9.2.1.2 Detailed Design Procedure
        3. 9.2.1.3 Application Curves
      2. 9.2.2 Fiber Network Circuit
        1. 9.2.2.1 Design Requirements
          1. 9.2.2.1.1 Clock Requirements
            1. 9.2.2.1.1.1 Oscillator
            2. 9.2.2.1.1.2 Crystal
        2. 9.2.2.2 Detailed Design Procedure
          1. 9.2.2.2.1 MII Layout Guidelines
          2. 9.2.2.2.2 RMII Layout Guidelines
          3. 9.2.2.2.3 RGMII Layout Guidelines
          4. 9.2.2.2.4 MDI Layout Guidelines
        3. 9.2.2.3 Application Curves
  11. 10Power Supply Recommendations
    1. 10.1 Power Supply Characteristics
  12. 11Layout
    1. 11.1 Layout Guidelines
      1. 11.1.1 Signal Traces
      2. 11.1.2 Return Path
      3. 11.1.3 Transformer Layout
        1. 11.1.3.1 Transformer Recommendations
      4. 11.1.4 Metal Pour
      5. 11.1.5 PCB Layer Stacking
    2. 11.2 Layout Example
  13. 12Device and Documentation Support
    1. 12.1 Related Links
    2. 12.2 Receiving Notification of Documentation Updates
    3. 12.3 Support Resources
    4. 12.4 Trademarks
    5. 12.5 Electrostatic Discharge Caution
    6. 12.6 Glossary
  14. 13Mechanical, Packaging, and Orderable Information
    1. 13.1 Package Option Addendum
      1. 13.1.1 Packaging Information
      2. 13.1.2 Tape and Reel Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Start of Frame Detect for IEEE 1588 Time Stamp

The DP83822 supports an IEEE 1588 indication pulse at the SFD (start frame delimiter) for receive and transmit paths. The pulse can be delivered to any of the following pins: LED_0, LED_1 (GPIO1), COL (GPIO2), RX_D3 (GPIO3), INT/PWDN_N and CRS. The 1588 Time Stamp pulse indicates the actual time the symbol is presented on the lines (for transmit), or the first symbol received (for receive). The exact timing of the pulse can be adjusted via the IEEE 1588 PTP Configuration Register (PTPCFG, address 0x003F). Each increment of phase value is an 8-ns step.

GUID-D6EA01F3-5C29-4952-B89F-3548FD6A31CD-low.gifFigure 8-3 IEEE 1588 Message Timestamp Point

There are three registers that are able to control the routing of the IEEE 1588 transmit and receive indications. The IEEE 1588 PTP Pin Select Register (PTPPSEL, address 0x003E) is able to route both transmit and receive indications to LED_0 (GPIO1), COL (GPIO2), CRS and INT/PWDN_N, which is also found in the TLK105L and TLK106L PHYs. Two additional registers in the DP83822 allow for additional pin selections and a centralized location for GPIO controls through the use of the IO MUX GPIO Control Register #1 and #2 (IOCTRL1 and IOCTRL2, address 0x0462 and address 0x0463). After enabling/setting the RX_SFD and TX_SFD pins in register IOCTRLx, please write the following two registers:

  • Program (Register 0x0456 = value 0x000A)
  • Program (Register 0x04A0 = value 0x1080)
    • Please note register 0x04A0 is enabling "bit 7: WOL". This helps improve the accuracy of SFD detection and is not a must change. This will not cause PHY to detect WoL packets, as WoL function needs additional register configurations.

Note: A software reset has to be performed to load these register values (Register 0x001F = value 0x4000)