SNLS551B November 2017 – November 2018 DP83TC811R-Q1
PRODUCTION DATA.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
Reserved | |||||||
RW-0 | |||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Autonomous Command | Reserved | Sleep Enable | LPS Transmission Enable | ||||
RW/COR/Strap | RW-01 10 | RW-1 | RW-0 |
BIT | FIELD | TYPE | DEFAULT | DESCRIPTION |
---|---|---|---|---|
15:7 | Reserved | RW | 0 | Reserved |
6 | Autonomous Command | RW, COR | Strap | Autonomous Command:
1 = Device in Autonomous operation 0 = Device in Managed operation Note: This bit is a one-time event. Once written to or read, the bit will always read 0b0. Managed mode can only be entered at power-up or reset when the bootstrap is sampled. |
5:2 | Reserved | RW | 01 10 | Reserved |
1 | Sleep Enable | RW | 1 | Sleep Enable:
1 = Sleep enabled 0 = Standby enabled The device will transition to Sleep state after negotiating with a Link Partner if this bit is set. Otherwise, once LPS negotiation is complete, the device will transition to Standby. |
0 | LPS Transmission Enable | RW | 0 | LPS Transmission Enable:
1 = Device allowed to send LPS code-groups 0 = No LPS code-groups enabled Device is only allowed to send LPS code-groups when this bit is set. |