SNLS551B November 2017 – November 2018 DP83TC811R-Q1
PRODUCTION DATA.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
Reserved | LED_2 Polarity | LED_2 Override Value | LED_2 Override Enable | ||||
RO-0 | RO-0 | RO-0 | RO-0 | ||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reserved | LED_1 Polarity | LED_1 Override Value | LED_1 Override Enable | Reserved | LED_0 Polarity | LED_0 Override Value | LED_0 Override Enable |
RO-0 | RW/Strap | RO-0 | RO-0 | RO-0 | RW/Strap | RO-0 |
BIT | FIELD | TYPE | DEFAULT | DESCRIPTION |
---|---|---|---|---|
15:11 | Reserved | RO | 0 | Reserved |
10 | LED_2 Polarity | RW | 0 | LED_2 Polarity:
1 = Active HIGH 0 = Active LOW |
9 | LED_2 Override Value | RW | 0 | LED_2 Override Value:
1 = Force HIGH 0 = Force LOW |
8 | LED_2 Override Enable | RW | 0 | LED_2 Override Enable:
1 = Enable force override 0 = Normal operation |
7 | Reserved | RO | 0 | Reserved |
6 | LED_1 Polarity | RW | Strap | LED_1 Polarity:
1 = Active HIGH 0 = Active LOW |
5 | LED_1 Override Value | RW | 0 | LED_1 Override Value:
1 = Force HIGH 0 = Force LOW |
4 | LED_1 Override Enable | RW | 0 | LED_1 Override Enable:
1 = Enable force override 0 = Normal operation |
3 | Reserved | RO | 0 | Reserved |
2 | LED_0 Polarity | RW | Strap | LED_0 Polarity:
1 = Active HIGH 0 = Active LOW |
1 | LED_0 Override Value | RW | 0 | LED_0 Override Value:
1 = Force HIGH 0 = Force LOW |
0 | LED_0 Override Enable | RW | 0 | LED_0 Override Enable:
1 = Enable force override 0 = Normal operation |