SLOS690C December 2010 – July 2016 DRV612
UNLESS OTHERWISE NOTED, this document contains PRODUCTION DATA.
PIN | TYPE(1) | DESCRIPTION | ||
---|---|---|---|---|
NAME | TSSOP | VQFN | ||
–IN_L | 1 | 16 | I | Negative input, left channel |
–IN_R | 14 | 13 | I | Negative input, right channel |
CN | 6 | 6 | I/O | Charge Pump flying capacitor negative connection |
CP | 9 | 8 | I/O | Charge Pump flying capacitor positive connection |
GAIN | 12 | 11 | I | Gain set programming pin; connect a resistor to ground. See Table 2 for recommended resistor values. |
GND | 3, 11 | 2, 3, 10 | P | Ground |
MUTE | 4 | 4 | I | MUTE, active low |
NC | 7, 8 | 7, 14, 15 | — | No internal connection |
OUT_L | 2 | 1 | O | Output, left channel |
OUT_R | 13 | 12 | O | Output, right channel |
Thermal Pad | — | Thermal Pad | P | Connect to ground |
VDD | 10 | 9 | P | Supply voltage, connect to positive supply |
VSS | 5 | 5 | O | Change Pump negative supply voltage |