SLVSDX8B March 2017 – December 2018 DRV8702D-Q1 , DRV8703D-Q1
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The DRV8702D-Q1 device is designed to operate with an input voltage supply (VM) rangefrom 5.5 V to 45 V. A 0.1-µF ceramic capacitor rated for VM must be placed as close to the DRV8702D-Q1 device as possible. Also, a bulk capacitor valued at least 10 µF must be placed on the VM pin.
Additional bulk capacitance is required to bypass the external half-bridge FETs.