SLVSA06K October 2009 – January 2022 DRV8824
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
V(VMx) | Power supply voltage | –0.3 | 47 | V | |
V(VMx) | Power supply ramp rate | 1 | V/µs | ||
Digital pin voltage | –0.5 | 7 | V | ||
V(xVREF) | Input voltage | –0.3 | 4 | V | |
ISENSEx pin voltage(4) | –0.8 | 0.8 | V | ||
Peak motor drive output current, t <1 μs | Internally limited | A | |||
Continuous motor drive output current(3) | 1.6 | A | |||
Continuous total power dissipation | See Section 6.4 | ||||
TJ | Operating virtual junction temperature | –40 | 150 | °C | |
Tstg | Storage temperature | –60 | 150 | °C |