SLVSFE6A August 2019 – April 2021 DRV8876N
PRODUCTION DATA
The DRV887x family of devices enter a fault mode when a fault is encountered. This is utilized to protect the device and the output load. The device behavior in the fault mode is described in Table 7-7 and depends on the fault condition. The device will leave the fault mode and re-enter the active mode when the recovery condition is met.