SNLS542C October   2016  – December 2020 DS280MB810

PRODUCTION DATA  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Description (continued)
  6. Pin Configuration and Functions
  7. Specifications
    1. 7.1 Absolute Maximum Ratings
    2. 7.2 ESD Ratings
    3. 7.3 Recommended Operating Conditions
    4. 7.4 Thermal Information
    5. 7.5 Electrical Characteristics
    6. 7.6 Timing Requirements – Serial Management Bus Interface
    7. 7.7 Typical Characteristics
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Device Data Path Operation
      2. 8.3.2 AC-coupled Receiver Inputs
      3. 8.3.3 Signal Detect
      4. 8.3.4 2-Stage CTLE
      5. 8.3.5 Driver DC Gain Control
      6. 8.3.6 2x2 Cross-point Switch
      7. 8.3.7 Configurable SMBus Address
    4. 8.4 Device Functional Modes
      1. 8.4.1 SMBus Slave Mode Configuration
      2. 8.4.2 SMBus Master Mode Configuration (EEPROM Self Load)
    5. 8.5 Programming
      1. 8.5.1 Transfer of Data with the SMBus Interface
    6. 8.6 Register Maps
      1. 8.6.1 Register Types: Global, Shared, and Channel
      2. 8.6.2 Global Registers: Channel Selection and ID Information
      3. 8.6.3 Shared Registers
      4. 8.6.4 Channel Registers
  9. Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Backplane and Mid-Plane Reach Extension
        1. 9.2.1.1 Design Requirements
        2. 9.2.1.2 Detailed Design Procedure
      2. 9.2.2 Front-Port Applications
        1. 9.2.2.1 Design Requirements
        2. 9.2.2.2 Detailed Design Procedure
      3. 9.2.3 Application Curves
        1. 9.2.3.1 Pattern Generator Characteristics
        2. 9.2.3.2 Equalizing Moderate Pre-Channel Loss
        3. 9.2.3.3 Equalizing High Pre-Channel Loss
        4. 9.2.3.4 Equalizing High Pre-Channel Loss and Moderate Post-Channel Loss
    3. 9.3 Initialization Set Up
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Examples
      1. 11.2.1 Stripline Example
      2. 11.2.2 Microstrip Example
  12. 12Device and Documentation Support
    1. 12.1 Documentation Support
      1. 12.1.1 Related Documentation
    2. 12.2 Receiving Notification of Documentation Updates
    3. 12.3 Support Resources
    4. 12.4 Trademarks
  13. 13Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Description

The DS280MB810 is an extremely low-power, high-performance eight-channel linear equalizer supporting multi-rate, multi-protocol interfaces up to 28 Gbaud NRZ. It is used to extend the reach and improve the robustness of high-speed serial links for backplane, front-port, and chip-to-chip applications.

The DS280MB810 includes a full 2x2 cross-point switch between each pair of adjacent channels which enables 2-to-1 multiplexing and 1-to-2 de-multiplexing applications for failover redundancy, as well as signal cross-over to aid PCB routing. The cross-point can be controlled through pins or the SMBus register interface.

The linear nature of the DS280MB810’s equalization preserves the transmit signal characteristics, thereby allowing the host and link partner ASICs to freely negotiate transmit equalizer coefficients (100G-CR4/KR4). This transparency to the link training protocol facilitates system-level interoperability with minimal effect on the latency. The DS280MB810 supports two-level pulse amplitude modulation (PAM), or NRZ, for symbol rates up to 28 Gbaud and peak signal amplitude within the linear operating range.

Each channel operates independently, and every channel can be configured uniquely. In most application scenarios, the same configuration can be used regardless of data rate.

The DS280MB810's small package dimensions, optimized high-speed signal escape, and the pin-compatible Retimer portfolio make the DS280MB810 ideal for high-density backplane applications. Simplified equalization control, low power consumption, and ultra-low additive jitter make it suitable for front-port interfaces such as 100G-SR4/LR4/CR4. The small 8-mm x 13-mm footprint easily fits behind numerous standard front-port connectors like QSFP, SFP, CFP, and CDFP without the need for a heat sink.

Device Information (1)
PART NUMBERPACKAGEBODY SIZE (NOM)
DS280MB810nFBGA(135)8.0 mm x 13.0 mm
For all available packages, see the orderable addendum at the end of the data sheet.
GUID-982BFB2B-CC6C-4BCB-A91A-7F2810530DFA-low.gifSimplified Schematic