SNLS478B NOVEMBER 2014 – May 2020 DS90UH940-Q1
PRODUCTION DATA.
CSI_TCK_TRAIL is described in Table 107.
Return to Summary Table.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | CSI_TCK_TRAIL_OV | R/W | 0h | Override CSI Tsk Trail Parameter
0: Tsk Trail is automatically determined. 1: Override Tsk Trail parameter with a value in bits [3:0] in this register. |
6-5 | RESERVED | R/W | 0h | Reserved |
3-0 | CSI_TCK_TRAIL | R/W | 0h | Tsk Trail Value. |