DS90UH940-Q1 1080p Dual FPD-Link III Deserializer | TI.com

DS90UH940-Q1 (ACTIVE)

1080p Dual FPD-Link III Deserializer

1080p Dual FPD-Link III Deserializer - DS90UH940-Q1
 

Description

The DS90UH940-Q1 is a FPD-Link III Deserializer which, in conjunction with the DS90UH949/947/929-Q1 Serializers, converts 1-lane or 2-lane FPD-Link III streams into a MIPI CSI-2 interface. The Deserializer is capable of operating over cost-effective 50Ω single- ended coaxial or 100Ω differential shielded twisted-pair (STP) cables. It recovers the data from one or two FPD-Link III serial streams and translates it into a Camera Serial Interface (CSI-2) format supporting video resolutions up to WUXGA and 1080p60 with 24-bit color depth.

The FPD-Link III interface supports video and audio data transmission and full duplex control, including I2C and SPI communication, over the same differential link. Consolidation of video data and control over two differential pairs reduces the interconnect size and weight and simplifies system design. EMI is minimized by the use of low voltage differential signaling, data scrambling, and randomization. In backward compatible mode, the device supports up to WXGA and 720p resolutions with 24-bit color depth over a single differential link.

The device automatically detects the FPD-Link III channels and provides a clock alignment and de-skew functionality without the need for any special training patterns. This ensures skew phase tolerance from mismatches in interconnect wires such as PCB trace routing, cable pair-to-pair length differences, and connector imbalances.

Features

  • Supports Pixel Clock Frequency up to 170 MHz
    for WUXGA (1920x1200) and 1080p60
    Resolutions with 24-bit Color Depth
  • 1-lane or 2-lane FPD-Link III Interface with De-
    skew Capability
  • MIPI D-PHY / CSI-2 Transmitter
    • CSI-2 Output Ports with selectable 2- or 4-lane
      operation
    • Supports up to 4 Data Lanes per CSI-2 port,
      Each Lane up to 1.3 Gbps
    • Video formats: RGB888/666/565,
      YUV422/420, RAW8/10/12
    • Programmable Virtual Channel Identifier
  • Integrated HDCP cipher engine with on-chip key
    storage
  • High Speed GPIO up to 2.0 Mbps
  • Supports up to 15 meters of cable with automatic
    temperature and aging compensation
  • SPI Control Interfaces up to 3.3 Mbps
  • I2C (Master/Slave) with 1 Mbps Fast-mode Plus
  • Adaptive Receive Equalization
  • Supports 7.1 Multiple I2S (4 data) Channels
  • Backward Compatible to DS90UH925/925AQ-Q1
    and DS90UH927Q-Q1 FPD-Link III Serializers
  • Automotive Grade Product: AEC-Q100 Grade 2
    Qualified

View more

Parametrics Compare all products in Display SerDes

 
Function
Color Depth (bpp)
Pixel Clock Min (MHz)
Pixel Clock (Max) (MHz)
Input Compatibility
Output Compatibility
Features
Signal Conditioning
EMI Reduction
Diagnostics
Total Throughput (Mbps)
Rating
Operating Temperature Range (C)
Package Group
Package Size: mm2:W x L (PKG)
Pin/Package
DS90UH940-Q1 DS90UB929-Q1 DS90UB940-Q1 DS90UB947-Q1 DS90UB948-Q1 DS90UB949-Q1 DS90UH929-Q1 DS90UH947-Q1 DS90UH948-Q1 DS90UH949-Q1
Deserializer     Serializer     Deserializer     Serializer     Deserializer     Serializer     Serializer     Serializer     Deserializer     Serializer    
24     24     24     24     24     24     24     24     24     24    
25     25     25     25     25     25     25     25     25     25    
170     96     170     170     170     170     96     170     170     170    
FPD-Link III LVDS     HDMI     FPD-Link III LVDS     LVDS     FPD-Link III LVDS     HDMI     HDMI     LVDS     FPD-Link III LVDS     HDMI    
MIPI CSI-2     FPD-Link III LVDS     MIPI CSI-2     FPD-Link III LVDS     LVDS     FPD-Link III LVDS     FPD-Link III LVDS     FPD-Link III LVDS     LVDS     FPD-Link III LVDS    
HDCP
I2C Config
I2S Audio    
I2C Config
I2S Audio    
I2C Config
I2S Audio    
I2C Config
I2S Audio    
I2C Config
I2S Audio    
I2C Config
I2S Audio    
HDCP
I2C Config
I2S Audio    
HDCP
I2C Config
I2S Audio    
HDCP
I2C Config
I2S Audio    
HDCP
I2C Config
I2S Audio    
Adaptive Equalizer       Adaptive Equalizer       Adaptive Equalizer           Adaptive Equalizer      
LVDS     SSC Compatible     LVDS     SSC Compatible     LVDS     SSC Compatible     SSC Compatible     SSC Compatible     LVDS     SSC Compatible    
BIST     BIST     BIST     BIST     BIST     BIST     BIST     BIST     BIST     BIST    
5950     3360     5950     5950     5950     5950     3360     5950     5950     5950    
Automotive     Automotive     Automotive     Automotive     Automotive     Automotive     Automotive     Automotive     Automotive     Automotive    
-40 to 105     -40 to 105     -40 to 105     -40 to 105     -40 to 105     -40 to 105     -40 to 105     -40 to 105     -40 to 105     -40 to 105    
WQFN     VQFN     WQFN     VQFN     WQFN     VQFN     VQFN     VQFN     WQFN     VQFN    
64WQFN: 81 mm2: 9 x 9(WQFN)     64VQFN: 81 mm2: 9 x 9(VQFN)     64WQFN: 81 mm2: 9 x 9(WQFN)     64VQFN: 81 mm2: 9 x 9(VQFN)     64WQFN: 81 mm2: 9 x 9(WQFN)     64VQFN: 81 mm2: 9 x 9(VQFN)     64VQFN: 81 mm2: 9 x 9(VQFN)     64VQFN: 81 mm2: 9 x 9(VQFN)     64WQFN: 81 mm2: 9 x 9(WQFN)     64VQFN: 81 mm2: 9 x 9(VQFN)    
64WQFN     64VQFN     64WQFN     64VQFN     64WQFN