SBOS154B September 2000 – April 2024 INA117
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Figure 7-1 shows the basic connections required for operation.
Applications with noisy or high-impedance power-supply lines can require decoupling capacitors close to the device pins.
The output voltage is equal to the differential input voltage between pins 2 and 3. The common mode input voltage is rejected.