The INA190-Q1 is in normal
operation when the following conditions are met:
- The power-supply voltage (VS) is between 1.7 V and 5.5 V.
- The common-mode voltage (VCM) is within the specified range of β0.2 V to +40 V.
- The maximum differential input signal times the gain plus VREF is less than the positive swing voltage VSP.
- The ENABLE pin is driven or
connected to VS for package options that feature this pin.
- The minimum differential input signal times the
gain plus VREF is greater than the zero load swing to GND,
VZL (see the Section 7.3.7 section).
During normal operation, this device produces an output voltage that is the amplified representation of the difference voltage from IN+ to INβ plus the voltage applied to the REF pin.