SLLSEP3F November 2016 – April 2023 ISO7720 , ISO7721
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PIN | I/O(1) | DESCRIPTION | ||||
---|---|---|---|---|---|---|
NAME | DW PACKAGE | D, DWV PACKAGE | ||||
ISO7720 | ISO7721 | ISO7720 | ISO7721 | |||
GND1 | 1, 7 | 1, 7 | 4 | 4 | — | Ground connection for VCC1 |
GND2 | 9 | 9 | 5 | 5 | — | Ground connection for VCC2 |
16 | 16 | |||||
INA | 4 | 13 | 2 | 7 | I | Input, channel A |
INB | 5 | 5 | 3 | 3 | I | Input, channel B |
NC | 2, 6, 8, 10, 11, 15 | 2, 6, 8, 10, 11, 15 | — | — | — | Not connected |
OUTA | 13 | 4 | 7 | 2 | O | Output, channel A |
OUTB | 12 | 12 | 6 | 6 | O | Output, channel B |
VCC1 | 3 | 3 | 1 | 1 | — | Power supply, VCC1 |
VCC2 | 14 | 14 | 8 | 8 | — | Power supply, VCC2 |