SLLSEU3E november 2016 – august 2023 ISO7730-Q1 , ISO7731-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per AEC Q100-002(1) HBM ESD Classification Level 3A | ±6000 | V |
Charged-device model (CDM), per AEC Q100-011 CDM ESD Classification Level C6 | ±1500 | |||
Contact discharge per IEC 61000-4-2; Isolation barrier withstand test(2)(3) | ±8000 |