SNVS313F December   2010  – August 2018 LM137QML

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
    1.     Device Images
      1.      Simplified Schematic
  4. Revision History
  5. Pin Configuration and Functions
    1.     Pin Functions
  6. Specifications
    1. 6.1  Absolute Maximum Ratings
    2. 6.2  ESD Ratings
    3. 6.3  Recommended Operating Conditions
    4. 6.4  Thermal Information
    5. 6.5  Quality Conformance Inspection
    6. 6.6  LM137H 883 Electrical Characteristics DC Parameters
    7. 6.7  LM137H 883 Electrical Characteristics AC Parameters
    8. 6.8  LM137K 883 Electrical Characteristics DC Parameters
    9. 6.9  LM137K 883 Electrical Characteristics AC Parameters
    10. 6.10 LM137H RH Electrical Characteristics DC Parameters 5962P9951708VXA
    11. 6.11 LM137H RH Electrical Characteristics AC Parameters 5962P9951708VXA
    12. 6.12 LM137H RH Electrical Characteristics DC Parameters Drift Values 5962P9951708VXA
    13. 6.13 LM137H RH Electrical Characteristics DC Parameters Post Radiation Limits +25°C 5962P9951708VXA
    14. 6.14 Typical Performance Characteristics
  7. Detailed Description
    1. 7.1 Functional Block Diagram
  8. Application and Implementation
    1. 8.1 Application Information and Schematic Diagram
    2. 8.2 Typical Applications
  9. Power Supply Recommendations
    1. 9.1 Thermal Regulation
  10. 10Device and Documentation Support
    1. 10.1 Receiving Notification of Documentation Updates
    2. 10.2 Community Resources
    3. 10.3 Trademarks
    4. 10.4 Electrostatic Discharge Caution
    5. 10.5 Glossary
  11. 11Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

LM137H RH Electrical Characteristics DC Parameters Post Radiation Limits +25°C 5962P9951708VXA

The following conditions apply, unless otherwise specified.(9)
PARAMETER TEST CONDITIONS SUB-
GROUPS
MIN MAX UNIT
VOUT Output Voltage VIN = -41.25 V, IL = 5 mA 1 -1.30 -1.225 V
VIN = -41.25 V, IL = 50 mA 1 -1.30 -1.225 V
VR Line Line Regulation VIN = -41.25 V to -4.25 V, IL = 5 mA 1 -9.0 +50 mV
IAdj Adjust Pin Current VIN = -41.25 V, IL = 5 mA 1 25 140 µA
Δ IAdj / VLine Adjust Pin Current Change vs. Line Voltage VIN = -41.25 V to -4.25 V, IL = 5 mA 1 -70 +20 µA
VOUT Recovery Output Voltage Recovery After Output Short Circuit Current VIN = -40 V 1 -1.30 -1.225 V
Absolute Maximum Ratings indicate limits beyond which damage to the device may occur. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions. For ensured specifications and test conditions, see the Electrical Characteristics. The ensured specifications apply only for the test conditions listed. Some performance characteristics may degrade when the device is not operated under the listed test conditions.
The maximum power dissipation must be derated at elevated temperatures and is dictated by TJmax (maximum junction temperature), RθJA (package junction to ambient thermal resistance), and TA (ambient temperature). The maximum allowable power dissipation at any temperature is PDmax = (TJmax - TA)/RθJA or the number given in the Absolute Maximum Ratings, whichever is lower.
Group “A” sample only, test at all temps.
Test at +25°C, ensured but not tested at +125°C and −55°C
Tested at +125°C; correlated to +150°C
Limit of 0.3mV/mA is equivalent to 60mV
VIN = −41.3V at +125°C and −55°C
−41.3V ≤ VIN ≤ −4.25V at +125°C and −55°C
Pre and post irradiation limits are identical to those listed under AC and DC electrical characteristics except as listed in the Post Radiation Limits Table. These parts may be dose rate sensitive in a space environment and demonstrate enhanced low dose rate effect. Radiation end point limits for the noted parameters are specified only for the conditions as specified in Mil-Std-883, Method 1019.5, Condition A.