SNVS007H september 1998 – june 2023 LM2676
PRODUCTION DATA
Select an output capacitor from the output capacitor Table 9-2. Using the output voltage and the inductance value found in the inductor selection guide, step 1, locate the appropriate capacitor value and voltage rating. Use the
5-V section in the output capacitor Table 9-2. Choose a capacitor value and voltage rating from the line that contains the inductance value of 47 μH. The capacitance and voltage rating values corresponding to the 47-μH inductor are the following:
The capacitor list contains through-hole electrolytic capacitors from four different capacitor manufacturers and surface-mount tantalum capacitors from two different capacitor manufacturers. TI recommends that both the manufacturers and the manufacturer's series that are listed in the table be used.
OUTPUT VOLTAGE (V) | INDUCTANCE (μH) | OUTPUT CAPACITOR | |||||
---|---|---|---|---|---|---|---|
SURFACE MOUNT | THROUGH HOLE | ||||||
SPRAGUE 594D SERIES (μF/V) | AVX TPS SERIES (μF/V) | SANYO OS-CON SA SERIES (μF/V) | SANYO MV-GX SERIES (μF/V) | NICHICON PL SERIES (μF/V) | PANASONIC HFQ SERIES (μF/V) | ||
3.3 | 22 | 120/6.3 | 100/10 | 100/10 | 330/35 | 330/35 | 330/35 |
33 | 120/6.3 | 100/10 | 68/10 | 220/35 | 220/35 | 220/35 | |
47 | 68/10 | 100/10 | 68/10 | 150/35 | 150/35 | 150/35 | |
68 | 120/6.3 | 100/10 | 100/10 | 120/35 | 120/35 | 120/35 | |
100 | 120/6.3 | 100/10 | 100/10 | 120/35 | 120/35 | 120/35 | |
150 | 120/6.3 | 100/10 | 100/10 | 120/35 | 120/35 | 120/35 | |
5 | 22 | 100/16 | 100/10 | 100/10 | 330/35 | 330/35 | 330/35 |
33 | 68/10 | 10010 | 68/10 | 220/35 | 220/35 | 220/35 | |
47 | 68/10 | 100/10 | 68/10 | 150/35 | 150/35 | 150/35 | |
68 | 100/16 | 100/10 | 100/10 | 120/35 | 120/35 | 120/35 | |
100 | 100/16 | 100/10 | 100/10 | 120/35 | 120/35 | 120/35 | |
150 | 100/16 | 100/10 | 100/10 | 120/35 | 120/35 | 120/35 | |
12 | 22 | 120/20 | (2×) 68/20 | 68/20 | 330/35 | 330/35 | 330/35 |
33 | 68/25 | 68/20 | 68/20 | 220/35 | 220/35 | 220/35 | |
47 | 47/20 | 68/20 | 47/20 | 150/35 | 150/35 | 150/35 | |
68 | 47/20 | 68/20 | 47/20 | 120/35 | 120/35 | 120/35 | |
100 | 47/20 | 68/20 | 47/20 | 120/35 | 120/35 | 120/35 | |
150 | 47/20 | 68/20 | 47/20 | 120/35 | 120/35 | 120/35 | |
220 | 47/20 | 68/20 | 47/20 | 120/35 | 120/35 | 120/35 |