SNVS007H september 1998 – june 2023 LM2676
PRODUCTION DATA
Other features include an ensured ±1.5% tolerance on output voltage within specified input voltages and output load conditions, and ±10% on the oscillator frequency. External shutdown is included, featuring typically 50-μA standby current. The output switch includes current limiting, as well as thermal shutdown for full protection under fault conditions.