SLOS066AC September   1975  – March 2024 LM124 , LM124A , LM224 , LM224A , LM224K , LM224KA , LM2902 , LM2902B , LM2902BA , LM2902K , LM2902KAV , LM2902KV , LM324 , LM324A , LM324B , LM324BA , LM324K , LM324KA

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Pin Configuration and Functions
  6. Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  ESD Ratings
    3. 5.3  Recommended Operating Conditions
    4. 5.4  Thermal Information
    5. 5.5  Electrical Characteristics - LM324B and LM324BA
    6. 5.6  Electrical Characteristics - LM2902B and LM2902BA
    7. 5.7  Electrical Characteristics for LM324, LM324K, LM224, LM224K, and LM124
    8. 5.8  Electrical Characteristics for LM2902, LM2902K, LM2902KV and LM2902KAV
    9. 5.9  Electrical Characteristics for LM324A, LM324KA, LM224A, LM224KA, and LM124A
    10. 5.10 Operating Conditions
    11. 5.11 Typical Characteristics
    12. 5.12 Typical Characteristics: All Devices Except B and BA Versions
  7. Parameter Measurement Information
  8. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Unity-Gain Bandwidth
      2. 7.3.2 Slew Rate
      3. 7.3.3 Input Common Mode Range
    4. 7.4 Device Functional Modes
  9. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Curve
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Examples
  10. Device and Documentation Support
    1. 9.1 Receiving Notification of Documentation Updates
    2. 9.2 Support Resources
    3. 9.3 Trademarks
    4. 9.4 Electrostatic Discharge Caution
    5. 9.5 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information
    1. 11.1 Package Option Addendum
    2. 11.2 Tape and Reel Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • PW|14
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Electrical Characteristics for LM324, LM324K, LM224, LM224K, and LM124

at specified free-air temperature, VCC = 5 V (unless otherwise noted)
PARAMETER TEST CONDITIONS(1) TA(2) LM124, LM224, LM224K LM324, LM324K UNIT
MIN TYP(3) MAX MIN TYP(3) MAX
VIO Input offset voltage VCC = 5 V to MAX, VIC = VICRmin,
VO = 1.4 V
25°C 3 5 3 7 mV
Full range 7 9
IIO Input offset current VO = 1.4 V 25°C 2 30 2 50 nA
Full range 100 150
IIB Input bias current VO = 1.4 V 25°C –20 –150 –20 –250 nA
Full range –300 –500
VICR Common-mode input voltage range VCC = 5 V to MAX 25°C 0 to
VCC – 1.5
0 to
VCC – 1.5
V
Full range 0 to
VCC – 2
0 to
VCC – 2
VOH High-level output voltage RL = 2 kΩ 25°C VCC – 1.5 VCC – 1.5 V
VCC = MAX RL = 2 kΩ Full range 26 26
RL ≥ 10 kΩ Full range 27 28 27 28
VOL Low-level output voltage RL ≤ 10 kΩ Full range 5 20 5 20 mV
AVD Large-signal differential voltage amplification VCC+ = 15 V, VO = 1 V to 11 V,
RL ≥ 2 kΩ
25°C 50 100 25 100 V/mV
Full range 25 15
CMRR Common-mode rejection ratio VIC = VICRmin 25°C 70 80 65 80 dB
kSVR Supply-voltage rejection ratio
(ΔVCC /ΔVIO)
25°C 65 100 65 100 dB
VO1/ VO2 Crosstalk attenuation f = 1 kHz to 20 kHz 25°C 120 120 dB
IO Output current VCC = 15 V,
VID = 1 V,
VO = 0
Source 25°C –20 –30 –60 –20 –30 –60 mA
Full range –10 –10
VCC = 15 V,
VID = –1 V,
VO = 15 V
Sink 25°C 10 20 10 20
Full range 5 5
VID = –1 V, VO = 200 mV 25°C 12 30 12 30 μA
IOS Short-circuit output current VCC at 5 V, VO = 0,
VCC- at –5 V
25°C ±40 ±60 ±40 ±60 mA
ICC Supply current (four amplifiers) VO = 2.5 V, no load Full range 0.7 1.2 0.7 1.2 mA
VCC = MAX, VO = 0.5 VCC,
no load
Full range 1.4 3 1.4 3
All characteristics are measured under open-loop conditions, with zero common-mode input voltage, unless otherwise specified. MAX VCC for testing purposes is 26 V for LM2902 and 30 V for the others.
Full range is –55°C to +125°C for LM124, –25°C to +85°C for LM224, and 0°C to 70°C for LM324.
All typical values are at TA = 25°C.