SNVS532D October 2007 – August 2020 LM5067
PRODUCTION DATA
If all four thresholds must be accurately defined, the configuration in Figure 9-7 can be used.
The four resistor values are calculated as follows:
As an example, assume the application requires the following thresholds: VUVH = –22 V, VUVL = –17 V, VOVH = –60 V, and VOVL = –58 V. Therefore VUV(HYS) = 5 V, and VOV(HYS) = 2 V. The resistor values are:
R1 = 227 kΩ, R2 = 39.1 kΩ
R3 = 90.9 kΩ, R4 = 3.95 kΩ
Where the R1-R4 resistor values are known, the threshold voltages and hysteresis are calculated from the following:
Ensure the voltages at the UVLO and OVLO pins do not exceed the Absolute Maximum ratings for those pins when the system voltage is at maximum.