SNVSBJ0B December 2019 – August 2021 LM5170
PRODUCTION DATA
Each LM5170 synchronizes to an external clock, and the clock signals should have appropriate phase delays among them for proper multiphase interleaving operation. The interleave angle between the two phases of each LM5170 can be programmed to 180° or 240° by the OPT pin. Table 8-1 summarizes the settings of the external clocks and the OPT pin state for multiphase configurations.
NUMBER OF PHASES | PHASE SHIFT BETWEEN EXTERNAL CLOCKS FOR MULTIPHASE INTERLEAVING | OPT LOGIC STATE(1) | CH-2 PHASE LAGGING VS CH-1 | NUMBER OF LM5170 CONTROLLERS NEEDED | NUMBER OF EXTERNAL CLOCKS NEEDED |
---|---|---|---|---|---|
2 | 180° | 1 | 180° | 1 | 1 or 0 |
3 | 120° | 0 | 240° | 2 | 2 |
4 | 90° | 1 | 180° | 2 | 2 |
6 | 60° or 120° | 1 | 180° | 3 | 3 |
8 | 45° | 1 | 180° | 4 | 4 |
2xN | (180° / N) | 1 | 180° | N | N |