LM5170

ACTIVE

Multiphase bidirectional current controller

Product details

Vin (min) (V) 3 Vin (max) (V) 85 Iout (max) (A) 50 Operating temperature range (°C) -40 to 125 Topology Boost, Buck Rating Catalog Vout (min) (V) 6 Vout (max) (V) 85 Iq (typ) (A) 0.001 Duty cycle (max) (%) 99 TI functional safety category Functional Safety-Capable
Vin (min) (V) 3 Vin (max) (V) 85 Iout (max) (A) 50 Operating temperature range (°C) -40 to 125 Topology Boost, Buck Rating Catalog Vout (min) (V) 6 Vout (max) (V) 85 Iq (typ) (A) 0.001 Duty cycle (max) (%) 99 TI functional safety category Functional Safety-Capable
HTQFP (PHP) 48 81 mm² 9 x 9
  • Functional Safety-Capable
  • Suited for high power industrial dual battery system
    • 100-V HV-port and 65-V LV-port max ratings
    • 1% Accurate bidirectional current regulation
    • 1% Accurate channel current monitoring
    • 5-A Peak half-bridge gate drivers
    • Support multi-phase operation with stackability
    • Diode emulation prevents negative current
  • Programmability and flexibility
    • Programmable or adaptive dead-time control
    • Programmable oscillator frequency with optional synchronization to external clock
    • Dual channel enable control inputs
    • Analog and PWM current controls
    • Programmable peak current limit
    • Programmable soft-start timer
    • Phase adding or dropping using EN2
  • Integrated protection features
    • HV and LV port over-voltage protection
    • MOSFET failure detect at start-up and circuit breaker control
    • Thermal shutdown
  • Functional Safety-Capable
  • Suited for high power industrial dual battery system
    • 100-V HV-port and 65-V LV-port max ratings
    • 1% Accurate bidirectional current regulation
    • 1% Accurate channel current monitoring
    • 5-A Peak half-bridge gate drivers
    • Support multi-phase operation with stackability
    • Diode emulation prevents negative current
  • Programmability and flexibility
    • Programmable or adaptive dead-time control
    • Programmable oscillator frequency with optional synchronization to external clock
    • Dual channel enable control inputs
    • Analog and PWM current controls
    • Programmable peak current limit
    • Programmable soft-start timer
    • Phase adding or dropping using EN2
  • Integrated protection features
    • HV and LV port over-voltage protection
    • MOSFET failure detect at start-up and circuit breaker control
    • Thermal shutdown

The LM5170 controller provides the essential high voltage and precision elements of a dual-channel bidirectional converter. It regulates the average current flowing between the high voltage and low voltage ports in the direction designated by the DIR input signal. The current regulation level is programmed through analog or digital PWM inputs.

Dual-channel differential current sense amplifiers and dedicated channel current monitors achieve typical current accuracy of 1%. Robust 5-A half-bridge gate drivers are capable of driving parallel MOSFET switches delivering 500 W or more per channel. The diode emulation mode of the synchronous rectifiers prevents negative currents but also enables discontinuous mode operation for improved efficiency with light loads. Versatile protection features include cycle-by-cycle current limiting, overvoltage protection at both HV and LV ports, MOSFET failure detection, and overtemperature protection.

The LM5170 controller provides the essential high voltage and precision elements of a dual-channel bidirectional converter. It regulates the average current flowing between the high voltage and low voltage ports in the direction designated by the DIR input signal. The current regulation level is programmed through analog or digital PWM inputs.

Dual-channel differential current sense amplifiers and dedicated channel current monitors achieve typical current accuracy of 1%. Robust 5-A half-bridge gate drivers are capable of driving parallel MOSFET switches delivering 500 W or more per channel. The diode emulation mode of the synchronous rectifiers prevents negative currents but also enables discontinuous mode operation for improved efficiency with light loads. Versatile protection features include cycle-by-cycle current limiting, overvoltage protection at both HV and LV ports, MOSFET failure detection, and overtemperature protection.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
LM5170-Q1 ACTIVE Multiphase bidirectional current controller, AEC-Q100 qualified Automotive grade

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet LM5170 Multiphase Bidirectional Current Controller datasheet (Rev. B) PDF | HTML 11 Aug 2021
White paper 設計準確且多功能的鋰離子 電池測試解決方案 10 Nov 2020
White paper Designing an Accurate, Multifunction Lithium-Ion Battery-Testing Solution 24 Sep 2020
Functional safety information LM5170 and LM5170-Q1 Functional Safety, FIT Rate, and Failure Mode Distribution 22 May 2020
Technical article Achieving highly accurate full-scale charge and discharge current control for high PDF | HTML 13 Aug 2018
EVM User's guide LM5170-Q1 EVM User's Guide (Rev. A) PDF | HTML 05 Dec 2016

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LM5170EVM-BIDIR — LM5170 48V-12V Bidirectional Converter Evaluation Module

The LM5170EVM-BIDIR is a high performance dual phase bi-directional converter ideal for 48V-12V dual battery system applications.  The two phases operate in 180degree interleaved operation, and they evenly share a max dc current of up to 60A.  When DIR is set to "1" the power flows from (...)
User guide: PDF | HTML
Not available on TI.com
Simulation model

LM5170 PSpice Transient Model (Rev. A)

SNVMB14A.ZIP (154 KB) - PSpice Model
Simulation model

LM5170 TINA-TI Reference Design

SNVMB67.TSC (592 KB) - TINA-TI Reference Design
Simulation model

LM5710 TINA-TI Transient Spice Model

SNVMB68.ZIP (132 KB) - TINA-TI Spice Model
Calculation tool

SNVC205 LM5170-Q1 Design Calculator

Supported products & hardware

Supported products & hardware

Products
AC/DC & DC/DC controllers (external FET)
LM5170 Multiphase bidirectional current controller LM5170-Q1 Multiphase bidirectional current controller, AEC-Q100 qualified
Package Pins Download
HTQFP (PHP) 48 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos