SNOS750A August   1999  – October 2014 LM7121

PRODUCTION DATA.  

  1. 1Features
  2. 2Applications
  3. 3Description
  4. 4Revision History
  5. 5Pin Configuration and Functions
  6. 6Specifications
    1. 6.1  Absolute Maximum Ratings
    2. 6.2  Handling Ratings
    3. 6.3  Recommended Operating Conditions
    4. 6.4  Thermal Information
    5. 6.5  ±15V DC Electrical Characteristics
    6. 6.6  ±15V AC Electrical Characteristics
    7. 6.7  ±5V DC Electrical Characteristics
    8. 6.8  ±5V AC Electrical Characteristics
    9. 6.9  +5V DC Electrical Characteristics
    10. 6.10 +5V AC Electrical Characteristics
    11. 6.11 Typical Characteristics
  7. 7Application and Implementation
    1. 7.1 Application Information
    2. 7.2 Typical Applications
      1. 7.2.1 Design Requirements
        1. 7.2.1.1 Current Boost Circuit
      2. 7.2.2 Detailed Design Procedure
        1. 7.2.2.1 Color Video on Twisted Pairs Using Single Supply
      3. 7.2.3 Application Performance Plots
  8. 8Device and Documentation Support
    1. 8.1 Trademarks
    2. 8.2 Electrostatic Discharge Caution
    3. 8.3 Glossary
  9. 9Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • D|8
  • DBV|5
Thermal pad, mechanical data (Package|Pins)
Orderable Information

1 Features

  • (Typical Unless Otherwise Noted). VS = ±15 V
  • Easy to use Voltage Feedback Topology
  • Stable with Unlimited Capacitive Loads
  • Tiny SOT23-5 Package — Typical Circuit Layout Takes Half the Space Of SO-8 Designs
  • Unity Gain Frequency: 175 MHz
  • Bandwidth (−3 dB, AV = +1, RL = 100Ω): 235 MHz
  • Slew Rate: 1300V/μs
  • Supply Voltages:
    • SO-8: 5 V to ±15 V
    • SOT23-5: 5 V to ±5 V
  • Characterized for: +5 V, ±5 V, ±15 V
  • Low Supply Current: 5.3 mA

2 Applications

  • Scanners, Color Fax, Digital Copiers
  • PC Video Cards
  • Cable Drivers
  • Digital Cameras
  • ADC/DAC Buffers
  • Set-top Boxes

3 Description

The LM7121 is a high performance operational amplifier which addresses the increasing AC performance needs of video and imaging applications, and the size and power constraints of portable applications.

The LM7121 can operate over a wide dynamic range of supply voltages, from 5 V (single supply) up to ±15V (see Application and Implementation for more details). It offers an excellent speed-power product delivering 1300 V/μs and 235 MHz Bandwidth (−3 dB, AV = +1). Another key feature of this operational amplifier is stability while driving unlimited capacitive loads.

Due to its tiny SOT23-5 package, the LM7121 is ideal for designs where space and weight are the critical parameters. The benefits of the tiny package are evident in small portable electronic devices, such as cameras, and PC video cards. Tiny amplifiers are so small that they can be placed anywhere on a board close to the signal source or near the input to an A/D converter.

Device Information(1)

PART NUMBER PACKAGE BODY SIZE (NOM)
LM7121 SOT-23 (5) 2.921 mm × 1.651 mm
SOIC (8) 4.902 mm × 3.912 mm
  1. For all available packages, see the orderable addendum at the end of the datasheet.


Typical Circuit for AV = +1 Operation
(VS= 6 V)

typi_circuit_AV_1.png

Unity Gain Frequency vs. Supply Voltage

DS_24.png