SNOSDF5 September 2023 LM74700D-Q1
PRODUCTION DATA
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 |
GND |
G |
Ground pin. |
2 |
EN |
I |
Enable pin. Can be connected to ANODE for always ON operation. |
3 | N.C | — | No connection |
4 | VCAP | O | Charge pump output. Connect to external charge pump capacitor. |
5 | ANODE | I | Anode of the diode and input power. Connect to the source of the external N-channel MOSFET. |
6 | GATE | O | Gate drive output. Connect to gate of the external N-channel MOSFET. |
7 | N.C | — | No connection |
8 | CATHODE | I | Cathode of the diode. Connect to the drain of the external N-channel MOSFET. |