Home Power management Power switches Ideal diode/ORing controllers
NEW

LM74700D-Q1

ACTIVE

Automotive, 3.2-V to 70-V, 80-µA reverse battery protection ideal diode controller

Product details

Vin (min) (V) 3.2 Vin (max) (V) 70 Number of channels 1 Features Automotive load dump compatibility, Enable, Linear control, Reverse current blocking, Reverse polarity protection Iq (typ) (mA) 0.08 Iq (max) (mA) 0.13 FET External single FET IGate source (typ) (µA) 11000 IGate sink (typ) (mA) 2370 IGate pulsed (typ) (A) 2.37 Operating temperature range (°C) -40 to 125 VSense reverse (typ) (mV) -11 Design support EVM, Simulation Model Rating Automotive Shutdown current (ISD) (mA) (A) 0.001 Device type Ideal diode controller Product type Ideal diode controller
Vin (min) (V) 3.2 Vin (max) (V) 70 Number of channels 1 Features Automotive load dump compatibility, Enable, Linear control, Reverse current blocking, Reverse polarity protection Iq (typ) (mA) 0.08 Iq (max) (mA) 0.13 FET External single FET IGate source (typ) (µA) 11000 IGate sink (typ) (mA) 2370 IGate pulsed (typ) (A) 2.37 Operating temperature range (°C) -40 to 125 VSense reverse (typ) (mV) -11 Design support EVM, Simulation Model Rating Automotive Shutdown current (ISD) (mA) (A) 0.001 Device type Ideal diode controller Product type Ideal diode controller
SOIC (D) 8 29.4 mm² 4.9 x 6
  • AEC-Q100 qualified with the following results
    • Device temperature grade 1: –40°C to +125°C ambient operating temperature range
    • Device HBM ESD classification level 2
    • Device CDM ESD classification level C4B
  • 3.2-V to 65-V input range (3.9-V start-up)
  • –65-V reverse voltage rating
  • Charge pump for external N-Channel MOSFET
  • 20-mV ANODE to CATHODE forward voltage drop regulation
  • Enable pin feature
  • 1-µA shutdown current (EN=Low)
  • 80-µA operating quiescent current (EN=High)
  • 2.3-A peak gate turn-off current
  • < 0.75-µs response to reverse current blocking
  • Meets automotive ISO7637 transient requirements with a suitable TVS Diode
  • Available in an 8-pin SOIC package
  • AEC-Q100 qualified with the following results
    • Device temperature grade 1: –40°C to +125°C ambient operating temperature range
    • Device HBM ESD classification level 2
    • Device CDM ESD classification level C4B
  • 3.2-V to 65-V input range (3.9-V start-up)
  • –65-V reverse voltage rating
  • Charge pump for external N-Channel MOSFET
  • 20-mV ANODE to CATHODE forward voltage drop regulation
  • Enable pin feature
  • 1-µA shutdown current (EN=Low)
  • 80-µA operating quiescent current (EN=High)
  • 2.3-A peak gate turn-off current
  • < 0.75-µs response to reverse current blocking
  • Meets automotive ISO7637 transient requirements with a suitable TVS Diode
  • Available in an 8-pin SOIC package

The LM74700D-Q1 is an automotive AEC Q100 qualified ideal diode controller, which operates in conjunction with an external N-channel MOSFET as an ideal diode rectifier for low loss reverse polarity protection with a 20-mV forward voltage drop. The wide supply input range of 3.2 V to 65 V allows control of many popular DC bus voltages such as 12-V, 24-V, and 48-V automotive battery systems. The 3.2-V input voltage support is particularly well designed for severe cold crank requirements in automotive systems. The device can withstand and protect the loads from negative supply voltages down to –65 V.

The device controls the GATE of the MOSFET to regulate the forward voltage drop at 20 mV. The regulation scheme enables graceful turn-off of the MOSFET during a reverse current event and makes sure of zero DC reverse current flow. Fast response (< 0.75 µs) to reverse current blocking makes the device designed for systems with output voltage holdup requirements during ISO7637 pulse testing as well as power fail and input micro-short conditions.

The LM74700D-Q1 controller provides a charge pump gate drive for an external N-channel MOSFET. The high voltage rating of LM74700D-Q1 helps to simplify the system designs for automotive ISO7637 protection. With the enable pin low, the controller is off and draws approximately 1 µA of current.

The LM74700D-Q1 is an automotive AEC Q100 qualified ideal diode controller, which operates in conjunction with an external N-channel MOSFET as an ideal diode rectifier for low loss reverse polarity protection with a 20-mV forward voltage drop. The wide supply input range of 3.2 V to 65 V allows control of many popular DC bus voltages such as 12-V, 24-V, and 48-V automotive battery systems. The 3.2-V input voltage support is particularly well designed for severe cold crank requirements in automotive systems. The device can withstand and protect the loads from negative supply voltages down to –65 V.

The device controls the GATE of the MOSFET to regulate the forward voltage drop at 20 mV. The regulation scheme enables graceful turn-off of the MOSFET during a reverse current event and makes sure of zero DC reverse current flow. Fast response (< 0.75 µs) to reverse current blocking makes the device designed for systems with output voltage holdup requirements during ISO7637 pulse testing as well as power fail and input micro-short conditions.

The LM74700D-Q1 controller provides a charge pump gate drive for an external N-channel MOSFET. The high voltage rating of LM74700D-Q1 helps to simplify the system designs for automotive ISO7637 protection. With the enable pin low, the controller is off and draws approximately 1 µA of current.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet LM74700D-Q1 Automotive Low IQ Reverse Battery Protection Ideal Diode Controller datasheet PDF | HTML 12 May 2022

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LM74700DDFEVM — LM74700-Q1 3.2-V to 65-V, 80-μA IQ automotive ideal diode controller (DDF package) evaluation module

The LM74700DDFEVM helps designers evaluate the operation and performance of the LM74700-Q1 3.2-V to 65-V, 80-μA IQ automotive ideal diode controller (DDF package). This evaluation module demonstrates how an N-channel power MOSFET can emulate a very-low forward voltage diode with low IQ and (...)

User guide: PDF | HTML
Not available on TI.com
Evaluation board

LM74700EVM — LM74700 evaluation module

The LM74700EVM helps designers evaluate the operation and performance of the LM74700-Q1 smart diode controller. This evaluation module demonstrates how an N-channel power MOSFET can emulate a very-low forward voltage diode with low IQ and low-leakage current flowing through the IC.
User guide: PDF
Not available on TI.com
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins Download
SOIC (D) 8 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos