SNOS724F August   2000  – February 2024 LMC6492 , LMC6494

PRODUCTION DATA  

  1.   1
  2. 1Features
  3. 2Applications
  4. 3Description
  5. 4Pin Configuration and Functions
  6. 5Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
    6. 5.6 Typical Characteristics
  7. 6Application and Implementation
    1. 6.1 Application Information
      1. 6.1.1 Input Common-Mode Voltage Range
      2. 6.1.2 Rail-to-Rail Output
      3. 6.1.3 Compensating for Input Capacitance
      4. 6.1.4 Capacitive Load Tolerance
    2. 6.2 Typical Application
      1. 6.2.1 Application Circuits
    3. 6.3 Layout
      1. 6.3.1 Layout Guidelines
        1. 6.3.1.1 Printed Circuit Board Layout For High-Impedance Work
  8. 7Device and Documentation Support
    1. 7.1 Device Support
      1. 7.1.1 Development Support
        1. 7.1.1.1 Spice Macromodel
        2. 7.1.1.2 PSpice® for TI
        3. 7.1.1.3 TINA-TI™ Simulation Software (Free Download)
        4. 7.1.1.4 DIP-Adapter-EVM
        5. 7.1.1.5 DIYAMP-EVM
        6. 7.1.1.6 TI Reference Designs
        7. 7.1.1.7 Filter Design Tool
    2. 7.2 Receiving Notification of Documentation Updates
    3. 7.3 Support Resources
    4.     Trademarks
    5. 7.4 Electrostatic Discharge Caution
    6. 7.5 Glossary
  9. 8Revision History
  10. 9Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • D|8
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Description

The LMC6492 and LMC6494 (LMC649x) amplifiers were specifically developed for single-supply applications that operate from −40°C to +125°C. This feature is an excellent choice for automotive systems because of the wide temperature range. A unique design topology enables the LMC649x common-mode voltage range to accommodate input signals beyond the rails. This eliminates non-linear output errors due to input signals exceeding a traditionally limited common-mode voltage range. The LMC649x signal range has a high CMRR of 82dB for excellent accuracy in noninverting circuit configurations.

The LMC649x rail-to-rail input is complemented by rail-to-rail output swing. This configuration provides maximum dynamic signal range and is particularly important in 5V systems.

An ultra-low input current of 150fA and a 120dB open-loop gain provide high accuracy and direct interfacing with high-impedance sources.

Device Information
PART NUMBER CHANNEL COUNT PACKAGE(1)
LMC6492 Dual D (SOIC, 8)
LMC6494 Quad D (SOIC, 14)
For more information, see Section 9.

 

GUID-20231102-SS0I-TNJD-WWT9-BSXHDWCCXVXP-low.svgTwo-Op-Amp Instrumentation Amplifier Using the RES11A-Q1