SNOSDF9B July 2023 – March 2024 LMG2100R044
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
VGS = 0 V |
VIN = 48 V | VOUT = 24 V | IOUT = 15 A |
VDS = 3 V |
ID = 16 A | VGS = 5 V |
TJ = Max Rated | TC = 25 °C | Single Pulse |