SNAS840 may 2023 LMK04368-EP
PRODUCTION DATA
When terminating clock drivers keep in mind these guidelines for optimum phase noise and jitter performance:
It is possible to drive a non-LVPECL or non-LVDS receiver with an LVDS or LVPECL driver as long as the above guidelines are followed. Check the data sheet of the receiver or input being driven to determine the best termination and coupling method to be sure that the receiver is biased at its optimum DC voltage (common mode voltage). For example, when driving the OSCIN_P/OSCIN_N input, it should be AC coupled because the input is internally biased to the optimal DC bias level.