SNAS840 may 2023 LMK04368-EP
PRODUCTION DATA
SYMBOL | PARAMETER | MIN | NOM | MAX | UNIT | |
---|---|---|---|---|---|---|
Timing Requirements | ||||||
tdS | Setup time for SDI edge to SCK rising edge | 40 | ns | |||
tdH | Hold time for SDI edge to SCK rising edge | 20 | ns | |||
tSCK | Period of SCK | 400 | ns | |||
tHIGH | High width of SCK | 120 | ns | |||
tLOW | Low width of SCK | 120 | ns | |||
tCS | Setup time for CS# falling edge to SCK rising edge | 40 | ns | |||
tCH | Hold time for CS# rising edge from SCK rising edge | 40 | ns | |||
tDV | SCK falling edge to valid read back data | 120 | ns |