Unless stated otherwise, all curves taken at VIN = 5 V with configuration in typical application circuit shown in Figure 15. TJ = 25°C, unless otherwise specified.
VIN = 5 V
VOUT = 1.8 V and 3.3 V
Figure 1. Η vs Load "X"
VIN = 3.3 V
VOUT = 1.8 V
Figure 3. Η vs Load "X And Y"
Figure 5. Oscillator Frequency vs Temperature - "Y"
Figure 7. RDSON vs Temperature (WSON Package)
Figure 9. LMR10510X IQ (Quiescent Current)
Figure 11. VFB vs Temperature
VIN = 5 V
VOUT = 1.2 V at 1 A
Figure 13. Phase Plot vs Frequency
VIN = 5 V
VOUT = 1.8 V and 3.3 V
Figure 2. Η vs Load "Y"
Figure 4. Oscillator Frequency vs Temperature - "X"