SLVSBC7E October 2013 – September 2018 LMZ31530
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
When configured as shown in the front page schematic, the LMZ31530 produces a regulated output voltage following the application of a valid input voltage. During the power-up, internal soft-start circuitry slows the rate that the output voltage rises, thereby limiting the amount of in-rush current that can be drawn from the input source. Figure 21 shows the start-up waveforms for a LMZ31530, operating from a 12-V input (PVIN=VIN) and with the output voltage adjusted to 1.8 V. Figure 22 shows the start-up waveforms for a LMZ31530 starting up into a pre-biased output voltage. The waveforms were measured with a 15-A constant current load.