SLVSBC7E October 2013 – September 2018 LMZ31530
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
Device | Package
Type |
Package Drawing | Pins | SPQ | Reel
Diameter (mm) |
Reel
Width W1 (mm) |
A0
(mm) |
B0
(mm) |
K0
(mm) |
P1
(mm) |
W
(mm) |
Pin1
Quadrant |
---|---|---|---|---|---|---|---|---|---|---|---|---|
LMZ31530RLGT | BQFN | RLG | 72 | 250 | 330.0 | 24.4 | 15.35 | 16.35 | 6.1 | 20.0 | 24.0 | Q1 |
Device | Package Type | Package Drawing | Pins | SPQ | Length (mm) | Width (mm) | Height (mm) |
---|---|---|---|---|---|---|---|
LMZ31530RLGT | BQFN | RLG | 72 | 250 | 383.0 | 353.0 | 58.0 |