SNVS337F June 2006 – September 2015 LP38859
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
VIN supply voltage (survival) | −0.3 | 6 | V | |
VBIAS supply voltage (survival) | −0.3 | 6 | V | |
VSS soft-start voltage (survival) | −0.3 | 6 | V | |
VOUT voltage (survival) | −0.3 | 6 | V | |
IOUT current (survival) | Internally limited | |||
Power dissipation(3) | Internally limited | |||
Junction temperature | 40 | 150 | °C | |
Storage temperature, Tstg | −65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2000 | V |
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VIN supply voltage | (VOUT + VDO) | VBIAS | V | ||
VBIAS supply voltage | 3 | 5.5 | V | ||
IOUT | 0 | 3 | A | ||
Junction temperature(1) | −40 | 125 | °C |
THERMAL METRIC(1) | LP38859 | UNIT | ||
---|---|---|---|---|
KTT (DDPAK/TO-263 | NDH (TO-220) | |||
5 PINS | 5 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 43.2 | 70.7(2) | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 43.5 | 43.0 | °C/W |
RθJB | Junction-to-board thermal resistance | 23.1 | n/a(2) | °C/W |
ψJT | Junction-to-top characterization parameter | 11.6 | 23.6(2) | °C/W |
ψJB | Junction-to-board characterization parameter | 22.0 | 52.2(2) | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | 1.1 | 1.3 | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VOUT | VOUT accuracy | VOUT(NOM) + 1 V ≤ VIN ≤ VBIAS
3 V ≤ VBIAS ≤ 5.5 V 10 mA ≤ IOUT ≤ 3 A, TJ = 25°C |
-1% | 1% | ||
VOUT(NOM) + 1 V ≤ VIN ≤ VBIAS
3 V ≤ VBIAS ≤ 5.5 V 10 mA ≤ IOUT ≤ 3 A |
–3% | 3% | ||||
VOUT(NOM) + 1 V ≤ VIN ≤ VBIAS
3 V ≤ VBIAS ≤ 5.5 V 10 mA ≤ IOUT ≤ 3 A 0°C ≤ TJ ≤ +125°C |
–2% | 2% | ||||
ΔVOUT/ΔVIN | Line regulation, VIN(1) | VOUT(NOM) + 1 V ≤ VIN ≤ VBIAS | 0.04 | %/V | ||
ΔVOUT/ΔVBIAS | Line regulation, VBIAS(1) | 3 V ≤ VBIAS ≤ 5.5 V | 0.10 | %/V | ||
ΔVOUT/ΔIOUT | Output voltage load regulation(2) | 10 mA ≤ IOUT ≤ 3 A | 0.2 | %/A | ||
VDO | Dropout voltage(3) | IOUT = 3 A, TJ = 25°C | 240 | 300 | mV | |
IOUT = 3 A | 450 | |||||
IGND(IN) | Quiescent current drawn from VIN supply |
LP38859-0.8 10 mA ≤ IOUT ≤ 3 A, TJ = 25°C |
7 | 8.5 | mA | |
LP38859-0.8 10 mA ≤ IOUT ≤ 3 A |
9 | |||||
LP38859-1.2 10 mA ≤ IOUT ≤ 3 A, TJ = 25°C |
11 | 12 | ||||
LP38859-1.2 10 mA ≤ IOUT ≤ 3 A |
15 | |||||
IGND(BIAS) | Quiescent current drawn from VBIAS supply | 10 mA ≤ IOUT ≤ 3 A, TJ = 25°C | 3 | 3.8 | mA | |
10 mA ≤ IOUT ≤ 3 A | 4.5 | |||||
UVLO | Undervoltage lockout threshold | VBIAS rising until device is functional TJ = 25°C |
2.2 | 2.45 | 2.7 | V |
VBIAS rising until device is functional | 2 | 2.9 | ||||
UVLO(HYS) | Undervoltage lockout hysteresis | VBIAS falling from UVLO threshold until device is non-functional TJ = 25°C |
60 | 150 | 300 | mV |
VBIAS falling from UVLO threshold until device is non-functional | 50 | 350 | ||||
ISC | Output short-circuit current | VIN = VOUT(NOM) + 1 V | 6.2 | A | ||
VBIAS = 3 V, VOUT = 0 V | ||||||
SOFT-START | ||||||
rSS | Soft-start internal resistance | LP38859-0.8 | 11 | 13.5 | 16 | kΩ |
LP38859-1.2 | 13.5 | 16 | 18.5 | |||
tSS | Soft-start time tSS = CSS × rSS × 5 |
LP38859-0.8, CSS = 10 nF | 675 | μs | ||
LP38859-1.2, CSS = 10 nF | 800 | |||||
AC PARAMETERS | ||||||
PSRR (VIN) |
Ripple rejection for VIN input voltage | VIN = VOUT(NOM) + 1 V ƒ = 120 Hz |
80 | dB | ||
VIN = VOUT(NOM) + 1 V ƒ = 1 kHz |
65 | |||||
PSRR (VBIAS) |
Ripple rejection for VBIAS voltage | VBIAS = VOUT(NOM) + 3 V f = 120 Hz |
58 | |||
VBIAS = VOUT(NOM) + 3 V ƒ = 1 kHz |
58 | |||||
en | Output noise density | ƒ = 120 Hz | 1 | µV/√Hz | ||
Output noise voltage | BW = 10 Hz − 100 kHz, VOUT = 1.8 V | 150 | µVRMS | |||
BW = 300 Hz − 300 kHz, VOUT = 1.8 V | 90 | |||||
THERMAL PARAMETERS | ||||||
TSD | Thermal shutdown junction temperature | 160 | °C | |||
TSD(HYS) | Thermal shutdown hysteresis | 10 | °C |
10 nF To 47 nF |