SLLS047N February 1989 – February 2024 MAX232
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Two drivers interface standard logic level to RS232 levels. Internal pull up resistors on TIN inputs ensures a high input when the line is high impedance.