SLASEK0A December 2017 – March 2018 MSP430FR5969-SP
PRODUCTION DATA.
Figure 5-3 shows the port diagram. Table 5-48 summarizes the selection of the pin function.
PIN NAME (P1.x) | x | FUNCTION | CONTROL BITS AND SIGNALS(1) | ||
---|---|---|---|---|---|
P1DIR.x | P1SEL1.x | P1SEL0.x | |||
P1.3/TA1.2/UCB0STE/A3/C3 | 3 | P1.3 (I/O) | I: 0; O: 1 | 0 | 0 |
TA1.CCI2A | 0 | 0 | 1 | ||
TA1.2 | 1 | ||||
UCB0STE | X(1) | 1 | 0 | ||
A3, C3(3)(4) | X | 1 | 1 | ||
P1.4/TB0.1/UCA0STE/A4/C4 | 4 | P1.4 (I/O) | I: 0; O: 1 | 0 | 0 |
TB0.CCI1A | 0 | 0 | 1 | ||
TB0.1 | 1 | ||||
UCA0STE | X(2) | 1 | 0 | ||
A4, C4(3)(4) | X | 1 | 1 | ||
P1.5/TB0.2/UCA0CLK/A5/C5 | 5 | P1.5(I/O) | I: 0; O: 1 | 0 | 0 |
TB0.CCI2A | 0 | 0 | 1 | ||
TB0.2 | 1 | ||||
UCA0CLK | X(2) | 1 | 0 | ||
A5, C5(3)(4) | X | 1 | 1 |