SBOS777D November   2016  – July 2020 OPA2388 , OPA388 , OPA4388
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
    4. 6.4 Thermal Information: OPA388
    5. 6.5 Thermal Information: OPA2388
    6. 6.6 Thermal Information: OPA4388
    7. 6.7 Electrical Characteristics: VS = ±1.25 V to ±2.75 V (VS = 2.5 to 5.5 V)
    8. 6.8 Typical Characteristics
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Operating Voltage
      2. 7.3.2 Input Voltage and Zero-Crossover Functionality
      3. 7.3.3 Input Differential Voltage
      4. 7.3.4 Internal Offset Correction
      5. 7.3.5 EMI Susceptibility and Input Filtering
    4. 7.4 Device Functional Modes
  8. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Applications
      1. 8.2.1 Bidirectional Current-Sensing
        1. 8.2.1.1 Design Requirements
        2. 8.2.1.2 Detailed Design Procedure
        3. 8.2.1.3 Application Curve
      2. 8.2.2 Single Operational Amplifier Bridge Amplifier
      3. 8.2.3 Precision, Low-Noise, DAC Buffer
      4. 8.2.4 Load Cell Measurement
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Device Support
      1. 11.1.1 Development Support
        1. 11.1.1.1 TINA-TI™ Simulation Software (Free Download)
        2. 11.1.1.2 TI Precision Designs
    2. 11.2 Documentation Support
      1. 11.2.1 Related Documentation
    3. 11.3 Related Links
    4. 11.4 Receiving Notification of Documentation Updates
    5. 11.5 Support Resources
    6. 11.6 Trademarks
    7. 11.7 Electrostatic Discharge Caution
    8. 11.8 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Description

The OPAx388 (OPA388, OPA2388, and OPA4388) series of precision operational amplifiers are ultra-low noise, fast-settling, zero-drift, zero-crossover devices that provide rail-to-rail input and output operation. These features and excellent ac performance, combined with only 0.25 µV of offset and 0.005 µV/°C of drift over temperature, makes the OPAx388 a great choice for driving high-precision, analog-to-digital converters (ADCs) or buffering the output of high-resolution, digital-to-analog converters (DACs). This design results in excellent performance when driving analog-to-digital converters (ADCs) without degradation of linearity. The OPA388 (single version) is available in the VSSOP-8, SOT23-5, and SOIC-8 packages. The OPA2388 (dual version) is offered in the VSSOP-8 and SO-8 packages. The OPA4388 (quad version) is offered in the TSSOP-14 and SO-14 packages. All versions are specified over the industrial temperature range of –40°C to +125°C.

Device Information
PART NUMBERPACKAGE(1)BODY SIZE (NOM)
OPA388SOIC (8)4.90 mm × 3.90 mm
SOT-23 (5)2.90 mm × 1.60 mm
VSSOP (8)3.00 mm × 3.00 mm
OPA2388SOIC (8)4.90 mm × 3.90 mm
VSSOP (8)3.00 mm × 3.00 mm
OPA4388SOIC (14)8.65 mm x 3.90 mm
TSSOP (14)5.00 mm x 4.40 mm
For all available packages, see the package option addendum at the end of the data sheet.
GUID-20200709-SS0I-ZNXD-6TNC-01J6QHDBZ8D5-low.gifThe OPA388 in a High-CMRR, Instrumentation Amplifier Application
GUID-B6811398-6039-49BB-9D46-08F9E5E0C7C4-low.pngThe OPA388 Allows Precision, Low-Error Measurements