SBOS771A December 2016 – January 2019 OPA4277-SP
PRODUCTION DATA.
The leadframe die pad should be soldered to a thermal pad on the PCB. Mechanical drawings located in Mechanical, Packaging, and Orderable Information show the physical dimensions for the package and pad.
Soldering the exposed pad significantly improves board-level reliability during temperature cycling, key push, package shear, and similar board-level tests. Even with applications that have low-power dissipation, the exposed pad must be soldered to the PCB to provide structural integrity and long-term reliability.
The OPA4277-SP has very-low offset voltage and drift. To achieve highest performance, optimize circuit layout and mechanical conditions. Offset voltage and drift can be degraded by small thermoelectric potentials at the operational amplifier inputs. Connections of dissimilar metals generate thermal potential, which can degrade the ultimate performance of the OPA4277-SP. Cancel these thermal potentials by assuring that they are equal in both input terminals.