SBOS165B September 2000 – April 2024 OPA627 , OPA637
PRODMIX
Refer to the PDF data sheet for device specific package drawings
Some bipolar op amps provide lower voltage noise performance, but both voltage noise and bias current noise contribute to the total noise of a system. The OPA6x7 provide both low voltage noise and low current noise. These features provide excellent noise performance over a wide range of sources, including a reactive-source impedance. The excellent noise performance can be seen in the performance curve showing the noise of a source resistor combined with the noise of an OPA627. Greater than a 2kΩ source resistance, the op amp contributes little additional noise. Less than 1kΩ, op-amp noise dominates over the resistor noise, but compares favorably with precision bipolar op amps.