SCPS178B July   2007  – April 2016 PCA9306-Q1

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Description (continued)
  6. Pin Configuration and Functions
  7. Specifications
    1. 7.1  Absolute Maximum Ratings
    2. 7.2  ESD Ratings
    3. 7.3  Recommended Operating Conditions
    4. 7.4  Thermal Information
    5. 7.5  Electrical Characteristics
    6. 7.6  Switching Characteristics: Translating Down, VIH = 3.3 V
    7. 7.7  Switching Characteristics: Translating Down, VIH = 2.5 V
    8. 7.8  Switching Characteristics: Translating Up, VIH = 2.3 V
    9. 7.9  Switching Characteristics: Translating Up, VIH = 1.5 V
    10. 7.10 Typical Characteristics
  8. Parameter Measurement Information
  9. Detailed Description
    1. 9.1 Overview
    2. 9.2 Functional Block Diagram
    3. 9.3 Feature Description
      1. 9.3.1 Enable (EN) Pin
      2. 9.3.2 Voltage Translation
    4. 9.4 Device Functional Modes
  10. 10Application and Implementation
    1. 10.1 Application Information
      1. 10.1.1 General Applications of I2C
    2. 10.2 Typical Application
      1. 10.2.1 Design Requirements
      2. 10.2.2 Detailed Design Procedure
        1. 10.2.2.1 Bidirectional Translation
        2. 10.2.2.2 Sizing Pullup Resistor
        3. 10.2.2.3 PCA9306-Q1 Bandwidth
      3. 10.2.3 Application Curves
  11. 11Power Supply Recommendations
  12. 12Layout
    1. 12.1 Layout Guidelines
    2. 12.2 Layout Example
  13. 13Device and Documentation Support
    1. 13.1 Documentation Support
      1. 13.1.1 Related Documentation
    2. 13.2 Community Resource
    3. 13.3 Trademarks
    4. 13.4 Electrostatic Discharge Caution
    5. 13.5 Glossary
  14. 14Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

10 Application and Implementation

NOTE

Information in the following applications sections is not part of the TI component specification, and TI does not warrant its accuracy or completeness. TI’s customers are responsible for determining suitability of components for their purposes. Customers should validate and test their design implementation to confirm system functionality.

10.1 Application Information

10.1.1 General Applications of I2C

As with the standard I2C system, pullup resistors are required to provide the logic-high levels on the translator bus. The size of these pullup resistors depends on the system, but each side of the repeater must have a pullup resistor. The device is designed to work with standard-mode and fast-mode I2C devices, in addition to SMBus devices. Standard-mode I2C devices only specify 3 mA in a generic I2C system where standard-mode devices and multiple masters are possible. Under certain conditions, high termination currents can be used. When the SDA1 or SDA2 port is low, the clamp is in the ON state, and a low-resistance connection exists between the SDA1 and SDA2 ports. Assuming the higher voltage is on the SDA2 port when the SDA2 port is high, the voltage on the SDA1 port is limited to the voltage set by VREF1. When the SDA1 port is high, the SDA2 port is pulled to the pullup supply voltage of the drain (VDPU) by the pullup resistors. This functionality allows a seamless translation between higher and lower voltages selected by the user, without the need for directional control. The SCL1-SCL2 channel also functions in the same way as the SDA1-SDA2 channel.

10.2 Typical Application

Figure 5 and Figure 6 show how these pullup resistors are connected in a typical application, as well as two options for connecting the EN pin.

PCA9306-Q1 appinf1_scps178.gif Figure 5. Typical Application Circuit (Switch Always Enabled) Diagram
PCA9306-Q1 appinf2_scps178.gif Figure 6. Typical Application Circuit (Switch Enable Control) Diagram

10.2.1 Design Requirements

Table 2 lists the design parameters for this example.

Table 2. Design Parameters

MIN TYP(1) MAX UNIT
VREF2 Reference voltage VREF1 + 0.6 2.1 5 V
EN Enable input voltage VREF1 + 0.6 2.1 5 V
VREF1 Reference voltage 0 1.5 4.4 V
IPASS Pass switch current 14 mA
IREF Reference-transistor current 5 μA
TA Operating free-air temperature –40 85 °C
(1) All typical values are at TA = 25°C.

10.2.2 Detailed Design Procedure

10.2.2.1 Bidirectional Translation

For the bidirectional clamping configuration (higher voltage to lower voltage or lower voltage to higher voltage), the EN input must be connected to VREF2 and both pins pulled to high-side VDPU through a pullup resistor (typically 200 kΩ). This allows VREF2 to regulate the EN input. A filter capacitor on VREF2 is recommended. The I2C bus master output can be totem-pole or open-drain (pullup resistors may be required) and the I2C bus device output can be totem-pole or open-drain (pullup resistors are required to pull the SCL2 and SDA2 outputs to VDPU). However, if either output is totem-pole, data must be unidirectional or the outputs must be 3-stateable and be controlled by some direction-control mechanism to prevent high-to-low contentions in either direction. If both outputs are open-drain, no direction control is needed.

The reference supply voltage (VREF1) is connected to the processor core power-supply voltage.

10.2.2.2 Sizing Pullup Resistor

The pullup resistor value must limit the current through the pass transistor, when it is in the ON state, to about 15 mA. This ensures a pass voltage of 260 mV to 350 mV. If the current through the pass transistor is higher than 15 mA, the pass voltage also is higher in the ON state. To set the current through each pass transistor at 15 mA, the pullup resistor value is calculated as:

Equation 1. PCA9306-Q1 EQU_CPS113.gif

Table 3 summarizes resistor values, reference voltages, and currents at 15 mA, 10 mA, and 3 mA. The resistor value shown in the +10% column (or a larger value) must be used to ensure that the pass voltage of the transistor is 350 mV or less. The external driver must be able to sink the total current from the resistors on both sides of the PCA9306-Q1 device at 0.175 V, although the 15 mA applies only to current flowing through the PCA9306-Q1 device.

Table 3. Pullup Resistor Values (1) (2)

PULLUP RESISTOR VALUE (Ω)
VDPU 15 mA 10 mA 3 mA
NOMINAL +10%(3) NOMINAL +10%(3) NOMINAL +10%(3)
5 V 310 341 465 512 1550 1705
3.3 V 197 217 295 325 983 1082
2.5 V 143 158 215 237 717 788
1.8 V 97 106 145 160 483 532
1.5 V 77 85 115 127 383 422
1.2 V 57 63 85 94 283 312
(1) Calculated for VOL = 0.35 V
(2) Assumes output driver VOL = 0.175 V at stated current
(3) +10% to compensate for VDD range and resistor tolerance

10.2.2.3 PCA9306-Q1 Bandwidth

The maximum frequency of the PCA9306-Q1 device depends on the application. The device can operate at speeds of > 100 MHz given the correct conditions. The maximum frequency is dependent upon the loading of the application. The PCA9306-Q1 device behaves like a standard switch where the bandwidth of the device is dictated by the ON-resistance and ON-capacitance of the device.

Figure 9 shows a bandwidth measurement of the PCA9306-Q1 device using a two-port network analyzer.

The 3-dB point of the PCA9306-Q1 device is approximately 600 MHz. However, this is an analog type of measurement. For digital applications, the signal must not degrade up to the fifth harmonic of the digital signal. As a rule of thumb, the frequency bandwidth must be at least five times the maximum digital clock rate. This component of the signal is very important in determining the overall shape of the digital signal. In the case of the PCA9306-Q1 device, digital clock frequency of > 100 MHz can be achieved.

The PCA9306-Q1 device does not provide any drive capability like the PCA9515 or PCA9517 series of devices. Therefore, higher-frequency applications require higher drive strength from the host side. No pullup resistor is needed on the host side (3.3 V) if the PCA9306-Q1 device is being driven by standard CMOS push-pull output driver. Ideally, it is best to minimize the trace length from the PCA9306-Q1 device on the sink side (1.8 V) to minimize signal degradation.

You can then use a simple formula to compute the maximum practical frequency component or the knee frequency (fknee). All fast edges have an infinite spectrum of frequency components. However, there is an inflection (or knee) in the frequency spectrum of fast edges where frequency components higher than fknee are insignificant in determining the shape of the signal.

To calculate fknee:

fknee= 0.5 / RT (10–90%)

fknee = 0.4 / RT (20–80%)

For signals with rise-time characteristics based on 10- to 90-percent thresholds, fknee is equal to 0.5 divided by the rise time of the signal. For signals with rise-time characteristics based on 20- to 80-percent thresholds, which is very common in many current device specifications, fknee is equal to 0.4 divided by the rise time of the signal.

Some guidelines to follow that help maximize the performance of the device:

  • Keep trace length to a minimum by placing the PCA9306-Q1 device close to the I2C output of the processor.
  • The trace length must be less than half the time of flight to reduce ringing and line reflections or non-monotonic behavior in the switching region.
  • To reduce overshoots, a pullup resistor can be added on the 1.8-V side; be aware that a slower fall time is to be expected.

10.2.3 Application Curves

PCA9306-Q1 D008_SCPS204.gif
Standard mode Fast mode
(fSCL = 100 kHz, tr = 1 μs) (fSCL = 400 kHz, tr = 300 ns)
Figure 7. Maximum Pullup Resistance (Rp(max)) vs Bus Capacitance (Cb)
PCA9306-Q1 appinfo_bw_cps113.gif Figure 9. Bandwidth
PCA9306-Q1 C007_SCPS204.png
VOL = 0.2 × VDPUX , IOL = 2 mA when VDPUX ≤ 2 V
VOL = 0.4 V, IOL = 3 mA when VDPUX > 2 V
Figure 8. Minimum Pullup Resistance (Rp(min)) vs Pullup Reference Voltage (VDPUX)