SCPS178B July   2007  – April 2016 PCA9306-Q1

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Description (continued)
  6. Pin Configuration and Functions
  7. Specifications
    1. 7.1  Absolute Maximum Ratings
    2. 7.2  ESD Ratings
    3. 7.3  Recommended Operating Conditions
    4. 7.4  Thermal Information
    5. 7.5  Electrical Characteristics
    6. 7.6  Switching Characteristics: Translating Down, VIH = 3.3 V
    7. 7.7  Switching Characteristics: Translating Down, VIH = 2.5 V
    8. 7.8  Switching Characteristics: Translating Up, VIH = 2.3 V
    9. 7.9  Switching Characteristics: Translating Up, VIH = 1.5 V
    10. 7.10 Typical Characteristics
  8. Parameter Measurement Information
  9. Detailed Description
    1. 9.1 Overview
    2. 9.2 Functional Block Diagram
    3. 9.3 Feature Description
      1. 9.3.1 Enable (EN) Pin
      2. 9.3.2 Voltage Translation
    4. 9.4 Device Functional Modes
  10. 10Application and Implementation
    1. 10.1 Application Information
      1. 10.1.1 General Applications of I2C
    2. 10.2 Typical Application
      1. 10.2.1 Design Requirements
      2. 10.2.2 Detailed Design Procedure
        1. 10.2.2.1 Bidirectional Translation
        2. 10.2.2.2 Sizing Pullup Resistor
        3. 10.2.2.3 PCA9306-Q1 Bandwidth
      3. 10.2.3 Application Curves
  11. 11Power Supply Recommendations
  12. 12Layout
    1. 12.1 Layout Guidelines
    2. 12.2 Layout Example
  13. 13Device and Documentation Support
    1. 13.1 Documentation Support
      1. 13.1.1 Related Documentation
    2. 13.2 Community Resource
    3. 13.3 Trademarks
    4. 13.4 Electrostatic Discharge Caution
    5. 13.5 Glossary
  14. 14Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

7 Specifications

7.1 Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted)(1)
MIN MAX UNIT
VREF1 DC reference voltage –0.5 7 V
VREF2 DC reference bias voltage –0.5 7 V
VI Input voltage(2) –0.5 7 V
VI/O Input/output voltage(2) –0.5 7 V
Continuous channel current 128 mA
IIK Input clamp current VI < 0 –50 mA
θJA Package thermal impedance 227 °C/W
Tstg Storage temperature –65 150 °C
(1) Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
(2) The input and input/output negative voltage ratings may be exceeded if the input and output current ratings are observed.

7.2 ESD Ratings

VALUE UNIT
V(ESD) Electrostatic discharge Human-body model (HBM), per AEC Q100-002(1) ±2000 V
Charged-device model (CDM), per AEC Q100-011 ±750
(1) AEC Q100-002 indicates that HBM stressing shall be in accordance with the ANSI/ESDA/JEDEC JS-001 specification.

7.3 Recommended Operating Conditions

MIN MAX UNIT
VI/O Input/output voltage SCL1, SDA1, SCL2, SDA2 0 5 V
VREF1 Reference voltage 0 5 V
VREF2 Reference voltage 0 5 V
EN Enable input voltage 0 5 V
IPASS Pass switch current 64 mA
TA Operating free-air temperature –40 105 °C

7.4 Thermal Information

THERMAL METRIC(1) PCA9306-Q1 UNIT
DCU (VSSOP)
8 PINS
RθJA(2) Junction-to-ambient thermal resistance 227 °C/W
(1) For more information about traditional and new thermal metrics, see the Semiconductor and IC Package Thermal Metrics application report, SPRA953.
(2) The package thermal impedance is calculated in accordance with JESD 51-7.

7.5 Electrical Characteristics

over recommended operating free-air temperature range (unless otherwise noted)
PARAMETER TEST CONDITIONS MIN TYP(1) MAX UNIT
VIK Input clamp voltage II = –18 mA, EN = 0 V –1.2 V
IIH Input leakage current VI = 5 V, EN = 0 V 5 μA
Ci(EN) Input capacitance VI = 3 V or 0 V 11 pF
Cio(off) Off capacitance SCLn, SDAn VO = 3 V or 0 V, EN = 0 V 4 6 pF
Cio(on) On capacitance SCLn, SDAn VO = 3 V or 0 V, EN = 3 V 10.5 12.5 pF
ron (2) ON-state resistance SCLn, SDAn VI = 0 V, IO = 64 mA EN = 4.5 V 3.5 5.5 Ω
EN = 3 V 4.7 7
EN = 2.3 V 6.3 9.5
EN = 1.5 V 25.5 32
VI = 2.4 V, IO = 15 mA EN = 4.5 V 1 6 15
EN = 3 V 20 60 140
VI = 1.7 V, IO = 15 mA EN = 2.3 V 20 60 140
(1) All typical values are at TA = 25°C.
(2) Measured by the voltage drop between the SCL1 and SCL2, or SDA1 and SDA2 terminals, at the indicated current through the switch. ON-state resistance is determined by the lowest voltage of the two terminals.

7.6 Switching Characteristics: Translating Down, VIH = 3.3 V

over recommended operating free-air temperature range, EN = 3.3 V, VIH = 3.3 V, VIL = 0, and VM = 1.15 V (unless otherwise noted) (see Figure 3)
PARAMETER FROM
(INPUT)
TO
(OUTPUT)
TEST CONDITIONS MIN MAX UNIT
tPLH SCL2 or SDA2 SCL1 or SDA1 CL = 50 pF 0.8 ns
CL = 30 pF 0.6
CL = 15 pF 0.3
tPHL SCL2 or SDA2 SCL1 or SDA1 CL = 50 pF 1.2 ns
CL = 30 pF 1
CL = 15 pF 0.5

7.7 Switching Characteristics: Translating Down, VIH = 2.5 V

over recommended operating free-air temperature range, EN = 2.5 V, VIH = 2.5 V, VIL = 0, and VM = 0.75 V (unless otherwise noted) (see Figure 3)
PARAMETER FROM
(INPUT)
TO
(OUTPUT)
TEST CONDITIONS MIN MAX UNIT
tPLH SCL2 or SDA2 SCL1 or SDA1 CL = 50 pF 1 ns
CL = 30 pF 0.7
CL = 15 pF 0.4
tPHL SCL2 or SDA2 SCL1 or SDA1 CL = 50 pF 1.3 ns
CL = 30 pF 1
CL = 15 pF 0.6

7.8 Switching Characteristics: Translating Up, VIH = 2.3 V

over recommended operating free-air temperature range, EN = 3.3 V, VIH = 2.3 V, VIL = 0, VT = 3.3 V, VM = 1.15 V, and
RL = 300 Ω (unless otherwise noted) (see Figure 3)
PARAMETER FROM
(INPUT)
TO
(OUTPUT)
TEST CONDITIONS MIN MAX UNIT
tPLH SCL1 or SDA1 SCL2 or SDA2 CL = 50 pF 0.9 ns
CL = 30 pF 0.6
CL = 15 pF 0.4
tPHL SCL1 or SDA1 SCL2 or SDA2 CL = 50 pF 1.4 ns
CL = 30 pF 1.1
CL = 15 pF 0.7

7.9 Switching Characteristics: Translating Up, VIH = 1.5 V

over recommended operating free-air temperature range, EN = 2.5 V, VIH = 1.5 V, VIL = 0, VT = 2.5 V, VM = 0.75 V, and
RL = 300 Ω (unless otherwise noted) (see Figure 3)
PARAMETER FROM
(INPUT)
TO
(OUTPUT)
TEST CONDITIONS MIN MAX UNIT
tPLH SCL1 or SDA1 SCL2 or SDA2 CL = 50 pF 1 ns
CL = 30 pF 0.6
CL = 15 pF 0.4
tPHL SCL1 or SDA1 SCL2 or SDA2 CL = 50 pF 1.3
CL = 30 pF 1.3
CL = 15 pF 0.8

7.10 Typical Characteristics

PCA9306-Q1 typchar_scps113.gif
VEN = 1.5 V II = 15 mA
Figure 1. ON-Resistance (RON) vs Input Voltage (VSDA1 or VSCL1)
PCA9306-Q1 typchar2_scps113.gif
VEN = 4.5 V II = 15 mA
Figure 2. ON-Resistance (RON) vs Input Voltage (VSDA1 or VSCL1)