4 Revision History
Changes from Revision H (March 2021) to Revision I (June 2022)
- Changed TSSOP (PW) (16) From: 9.70 mm x 4.40 mm To: 5.00 mm x 4.40
mm in the Packaging Information tableGo
Changes from Revision G (May 2016) to Revision H (March 2021)
- Changed the Packaging Information tableGo
- Moved the Package thermal impedance to the Thermal
Information tableGo
- Added the Thermal Information tableGo
- Changed the VPORR row in the Electrical
Characteristics
Go
- Added VPORF row to the Electrical
Characteristics
Go
- Changed the ICC Low inputs and High inputs values in the
Electrical Characteristics
Go
- Changed the Ron (4.5 V to 5.5 V) TYP value From: 9 Ω To:
10 Ω in the Electrical Characteristics
Go
- Changed the Ron (3 V to 3.6 V) TYP value From: 11 Ω To:
13 Ω in the Electrical Characteristics
Go
- Changed the Power Supply Recommendations
Go
Changes from Revision F (April 2014) to Revision G (May 2016)
- Revised pack material addendum; pin 1 quadrant Go
Changes from Revision E (January 2008) to Revision F (April 2014)
- Added
RESET Errata section.Go